We are currently experiencing technical difficulties with our download server and files over 20MB. We are working with the vendor on a solution. We apologize for any inconvenience.
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
Filter Results Clear All
You've selected:
> Communications > Secure Remote Access - VPN > VPN Routers
  •   Shop  
  •   Overview  
  •   In Depth  
StrideLinx Home StrideLinx Getting Started Pocket Portal Home
 
Features
Remote access anytime/anywhere IT approved! Simple setup Link up wirelessly Link Shield VPN Safety lockout enabled Fortified login StrideLinx on the Go Easily log, monitor and share data Customizable user management A-la-carte options for easy upgrades Stay in the know with Cloud Notify Gigabit comes standard Web Based Platform Make it yours! 3rd Party Cloud Support
VPN
Router
Cloud-
platform
Improved web-based platform You design it - with StrideLinx Studio Convenient Device Portal Fleet Manager App Enhanced User Management Easy platform upgrades
Cloud
Data
Logging
Cloud
Notify
3rd Party Cloud Support
Videos
Brochure
StrideLinx Logo

Everyman's IIoT -
Cloud enable your machines...for less!

StrideLinx Remote Access Solution
StrideLinx

StrideLinx Remote Access and Data Solution

Click the video below for more details on the new StrideLinx platform.

New StrideLinx Platform

The first choice for affordable, secure remote access.

  • Easy, DIY set-up with web-based configuration/dashboard
  • Secure hosted VPN solution
  • Mobile VPN support for 3rd party mobile apps
  • Outbound initiated connection for IT compliance
  • Unlimited users
  • Unlimited mobile sessions
  • Unlimited client connections
  • VPN servers located worldwide for secure access to your machine/facility anytime, anywhere
  • Multiple router connection options including WiFi, 4G or Gigabit wired; 4G router is certified to work on Verizon® and AT&T® networks
  • 10GB monthly bandwidth included with every StrideLinx company account plus optional add-on services for cloud reporting / data logging, premium branding, etc.

Why do I need remote access?

One word. . . . downtime. With StrideLinx you can remotely connect to multiple site locations all from your browser or mobile device. Easily monitor or troubleshoot multiple systems without the need for an expensive site visit. So whether it's a 3am shutdown in Memphis or an unexpected service call from Houston, you can eliminate their downtime while preserving yours with remote access from StrideLinx.

How does it work?

Place the StrideLinx router near your machine or process and connect devices like PLCs or HMIs directly to it. Once the router automatically connects to the StrideLinx cloud, you can then link to the remote devices through a secure VPN connection as if you were directly connected on-site. It's that easy; the most affordable, secure solution without any hassle!

Can I set this up myself?

Absolutely! Router configuration and connection can be completed in as little as 2 minutes.

Of course if you would like any assistance, we've got you covered with FREE technical support for the life of the product. If needed, give us a call at (800) 633-0405 9am to 6pm EST Monday through Friday, we'll be glad to help.

How secure is it?

StrideLinx incorporates many security features for both remote access and user management.

Remote access: StrideLinx router firmware makes use of proven encryption standards like TLS 1.2 and is ISO27001:2013 certified to ensure a secure data link from machine/process to the cloud. The StrideLinx Client also ensures a secure VPN connection from the cloud to your PC.

User management (requires a Professional/Premium license): Advanced role-based access features, event logging and two-factor authentication are just a few of the many ways StrideLinx keeps your system safe.

Will IT allow this?

We've taken IT's concerns to heart and incorporated features into StrideLinx that we feel will garner their approval. For one, an internal firewall is built in to every router to completely separate the office network (WAN) from the plant floor/machine network (LAN).This ensures users with remote access can only access the LAN side of the router. Secondly, all communication to the cloud is initiated with outbound messages to keep company firewalls intact and unwanted intruders out. Lastly, StrideLinx offers a 4G router model that connects to the cloud via Verizon, AT&T or T-Mobile cellular service allowing you to alleviate IT's security concerns altogether.


Track system performance with easy cloud data reporting/logging.

Beyond free remote access, the StrideLinx platform can be upgraded with cloud data reporting /logging for only $279/year. Cloud data logging allows you to save your system data within the platform for a convenient, web-based historical record of system performance available when you need it. Unlimited customized data reports can also be created and sent whenever to whomever you decide. (SE-SL3011 or SE-SL3011-XX routers required for data logging/reporting)


StrideLinx Secure Client and Mobile App: Service, monitor and troubleshoot remotely from multiple devices.

StrideLinx Secure Client

StrideLinx makes it easy to connect to your machine or system remotely. Whether you prefer to connect via your Windows computer, or if you need access on the go with mobile devices, StrideLinx has the secure connection option for you. And don't forget the StrideLinx platform allows for unlimited users, unlimited concurrent client connections and unlimited mobile connections so you can grant access to anyone you choose without limitations. Remote access adds value to your bids and can be used as a service warranty revenue stream. With StrideLinx you get the options you need...for less!

StrideLinx Mobile App
StrideLinx Mobile App on Google play
Go to StrideLinx Mobile App on Google Play
StrideLinx Mobile App on the Apple App Store
Go to StrideLinx Mobile App
StrideLinx Access
StrideLinx Values