Solenoid valves control cylinders, actuators, grippers and other pneumatic devices. Available in various body styles and port configurations, the selection includes standalone valves, units for modular and electro-pneumatic systems, and ISO 5599/1 sized models.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Solenoid valves are a popular control device in pneumatic systems and allow control of various pneumatic devices using electrical signals. When an electrical current is routed through the coil of a solenoid valve, a magnetic field is generated which in turn causes an internal metal plunger, spool, etc. to move. This movement is used to either block or allow airflow through the valve and can work either directly or indirectly on the incoming air. Normally open (N.O.) solenoid valves will remain open when power is removed from the coil while normally closed (N.C.) solenoid valves remain closed. Solenoid valves come in many styles including standalone valves, and units for modular and electro-pneumatic systems. These valves utilize a variety of control voltages and provide a number of different pathways for air to travel in or out of the valve. Valves commonly used in industrial applications typically have a 2-, 3- or 4-way configuration.
For part listings and specifications, go to Shop Now
NITRA ISO 5599 valves are a robust directional control solution that conforms to the ISO 5599/1 standard.
Starting at
$86.00
(HVS-5211)
Solenoid valves in the modular PAL system are designed to ensure high flow and feature a double solenoid or single solenoid spring return action. Up to 128 IP65 solenoids can be installed in the PAL system.
Starting at
$33.50
(PAL-V1-52)
Solenoid valves for the NITRA CMV modular pneumatic system are available in a variety of configurations to create a custom valve assembly to fit any application. Single spring return or double solenoid action is offered; up to 16 solenoid modules can be stacked together in a system to simplify installation, wiring, and plumbing.
Starting at
$85.00
(CMV-B1L-1A)
AVP series poppet style and AVS series spool valves are basic directional control solenoid valves designed for use as standalone valves or as part of an assembled modular system.
Starting at
$32.00
(AVP-31C1-120A)
Series 70 solenoid valves are rugged and reliable valves from Metal Work, a well-known manufacturer of quality air valves. They can be used individually or installed on optional manifolds for modularity. Coils are sold separately.
Starting at
$48.50
(7010020400U)
GVP series miniature solenoid valves are an excellent choice for compact pneumatic installations with low flow requirements. These valves are typically used for on/off flow control or with single-acting cylinders.
Starting at
$36.00
(GVP-321C-24D)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings