Filter Results Clear All
You've selected:
> Pneumatic Components > Directional Control Solenoid Valves > Manifolds & Bases
  •   Shop  
  •   Overview  
  •    In Depth   
Manifolds & Bases
Manifolds and Bases for Directional Control Solenoid Valves

Manifolds simplify the plumbing of multiple valves, allowing an assembly of a bank of valves. Manifolds are supplied with gaskets and hardware; blanking plates are used in empty slots. Bases are required for ISO 5599/1 solenoid valves and can be stacked in a similar configuration as a manifold.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Solenoid Valves
Solenoid Valves
Manifolds & Bases
Manifolds & Bases
Control Interfaces
Control Interfaces
I/O Modules
I/O Modules
Solenoid Valve Accessories
Solenoid Valve Accessories
Shop Now

Manifolds and Bases

Category Selection

  • ISO 5599/1 Solenoid Valve Manifolds & Bases
  • Solenoid Valve Bases (PAL Series)
  • Solenoid Valve Bank Intermediate & End Plates (CMV Series)
  • Manifolds for Basic Directional Solenoid Valves (AM Series)
  • Metal Work Series 70 Manifolds
  • Manifolds for Miniature Directional Solenoid Valves (GM Series)

Pneumatic manifolds allow multiple solenoid valves to share a single air supply. Manifolds are used to create a valve bank using standalone valves or are required as part of a modular valve system. Valve bases are prebuilt units containing all pneumatic and electrical connections for up to 4 stations. Select manifolds are supplied with gaskets and hardware; blanking plates are used to cover unused slots.

For part listings and specifications, go to Shop Now

ISO 5599/1 Solenoid Valve Manifolds & Bases

ISO 5599/1 Solenoid Valve Manifolds & Bases

ISO 5599/1 solenoid valve bases and manifolds can be used with any brand of valve that complies with the ISO 5599/1 standard. Using an ISO 5599 base or manifold is required to complete an ISO 5599/1 assembly.

  • ISO 5599/1 standalone bases available for sizes 1 and 2
  • ISO 5599/1 stackable manifold bases available for sizes 1 and 2 with side and bottom orientation
  • Manifold inlets

Starting at
$11.00
(HM-1G)

Solenoid Valve Bases

Solenoid Valve Bases
(PAL Series)

NITRA PAL system standalone valve bases offer the performance of PAL solenoid valves in a smaller, less expensive package for basic applications of 4 stations or less.

  • Modular and standalone valve bases supporting 3 or 4 modules and from 3 to 8 solenoid valves
  • Intermediate modules allow different air pressures to be used troughout the valve bank
  • End plates terminate the pneumatics of the system

Starting at
$30.50
(PAL-P12)

Solenoid Valve Bank Intermediate

Solenoid Valve Bank Intermediate
& End Plates
(CMV Series)

CMV series intermediate end plates are used to complete a modular valve bank assembly. End plates are always required to terminate the pneumatics of a modular valve bank. Intermediate modules are used when it is desired to use different air pressures between different valves in the same modular bank.

Starting at
$26.50
(CMV-C4X)

Manifolds for Basic Directional Solenoid Valves

Manifolds for Basic Directional
Solenoid Valves
(AM Series)

AM series manifolds are used with AVS series basic directional solenoid valves to create a modular valve bank out of standalone valves and simplify pneumatic plumbing.

  • Manifolds for AVS-3 and AVS-5 series control valves with 2, 4, 6, or 8 stations
  • Use manifold blanking plates for unused stations

Starting at
$13.00
(AM-512)

Metal Work Series 70 Manifolds

Metal Work Series 70 Manifolds

Metal Work Series 70 manifolds and compact manifolds allow several Series 70 piloted or solenoid valves to be installed in a modular pneumatic system.

  • Models with 2 to 10 stations
  • Fits 1/8" or ¼" NPT valves
  • 3-port and 5-port valves can be mixed on the same manifold
  • Blanking plates available for future expansion

Starting at
$12.00
(0221000200U)

Manifolds for Miniature Directional Solenoid Valves

Manifolds for Miniature Directional Solenoid Valves
(GM Series)

GM series manifolds are used with GVP series miniature directional solenoid valves for compact pneumatic installations with low flow requirements. These manifolds can be used to turn standalone miniature valves into a space-saving modular valve bank.

  • 10mm manifolds for 10mm wide valves, from 1 to 6 stations
  • 15mm manifolds for 15mm wide valves, from 1 to 4 stations

Starting at
$26.00
(GM-311)


Shop Now