Filter Results Clear All
You've selected:
> Pneumatic Components > Directional Control Solenoid Valves > Control Interfaces
  •   Shop  
  •   Overview  
  •    In Depth   
Control Interfaces
Control Interfaces for Directional Control Solenoid Valve Systems

Solenoid valve control interfaces allow simplified wiring by providing a bus coupler for an electro-pneumatic system or a modular valve bank to be controlled via an Ethernet/IP master; electrical distribution blocks streamline individual solenoid valve wiring.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Solenoid Valves
Solenoid Valves
Manifolds & Bases
Manifolds & Bases
Control Interfaces
Control Interfaces
I/O Modules
I/O Modules
Solenoid Valve Accessories
Solenoid Valve Accessories
Shop Now

Control Interfaces

Category Selection

  • Electrical & Pneumatic Interfaces for PAL Modular System
  • Electrical & Pneumatic Interfaces for CMV Modular System
  • Solenoid Valve Control Distribution Blocks

Solenoid valve control interfaces reduce wiring by allowing control of multiple valves using a single Ethernet connection. Other control interfaces can streamline the electrical connections of several solenoids used together in modular valve banks or attached to manifolds.

For part listings and specifications, go to Shop Now

Electrical & Pneumatic Interfaces for PAL Modular System

Electrical & Pneumatic Interfaces for PAL Modular System

NITRA PAL series electrical and pneumatic interfaces are used to connect the system to the compressed air supply, to control signals using Ethernet or 12-24 VDC, or to create a local expansion subsystem.

  • Air supply modules allow the system to be connected to compressed air for pneumatic valves
  • EtherNet/IP bus coupler allows the system to be controlled from anywhere using Ethernet connections and the EtherNet/IP protocol
  • Electrical connection modules allow for control of pneumatic solenoid valves via discrete DC wired signals
  • Expansion bus couplers allow the system to be extended with multiple subsystems connected via one network cable

Starting at
$104.00
(PAL-E25)

Electrical & Pneumatic Interfaces for CMV Modular System

Electrical & Pneumatic Interfaces for CMV Modular System

Electrical and pneumatic interfaces for the NITRA CMV modular pneumatic system include EtherNet/IP adapters and pneumatic supply modules with discrete control.

  • EtherNet/IP interfaces connect CMV valve banks over EtherNet/IP instead of hardwiring the DB-25 connector
  • Electrical connection modules allow for control of pneumatic solenoid valves via discrete wired signals

Starting at
$69.00
(CMV-C1X-4X)

Solenoid Valve Control Distribution Blocks

Solenoid Valve Control Distribution Blocks

Pneumatic control distribution blocks are a convenient way to connect a bank of valves mounted on a manifold to a controller.

  • Replace all the wiring connectors supplied with the solenoid valves using a single control distribution block
  • Replace a bundle of solenoid cables with one DB15 cable
  • Each block matches up with a manifold of four to eight stations and includes built-in surge suppression and LED indication
  • 12-24 VDC
  • IP65 ingress protection rating
  • Plugs available for unused stations

Starting at
$119.00
(AVPS1-4D)


Shop Now