Interlocked motor disconnects are used to connect and disconnect mobile equipment safely. They provide an OSHA lockout/tagout point, prevent the connection of devices with different voltage/current ratings, and prevent the installation/removal of a plug when the switch is in the incorrect position.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Bryant interlocked motor disconnects use pin and sleeve technology to conveniently connect and disconnect mobile equipment safely. The interlocks are suitable for use as manual motor controllers, and their handles satisfy OSHA lockout/tagout requirements. They require matching connectors designed with keyways to safeguard against connecting devices of different amperage and voltage ratings together. The interlock switch cannot be turned ON until the plug is completely engaged, and the plug cannot be removed from the interlock until the switch has been turned to the OFF position.
Bryant's pin and sleeve products are rugged electrical connection components designed to withstand heavy-duty industrial environments while maintaining a reliable, watertight connection that resists accidental disconnection. These pin and sleeve devices conform to IEC 60309-1 and IEC 60309-2 international regulations, resulting in easy-to-use and standardized configurations.
Starting at
$513.00
(BRY420MI9W)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings