Cookies are not enabled on your browser.
UL 508 open-frame non-fusible disconnects and manual motor controllers can operate while under load to provide safe isolation. Rotary switches, in DIN rail or door-mount options, are available in ratings up to 125A (50hp); handles and shafts are sold separately. Toggle switch models are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.






UL 508-rated motor disconnects provide quick manual ON/OFF control and disconnection of motors and are capable of withstanding motor overloads and high short-circuit fault currents. Open frame disconnects provide flexible installation options, such as DIN rail, door or panel mounting.
For part listing and specifications, go to Shop Now
Bryant UL 508-rated non-fusible open-frame toggle switch AC manual motor controllers can be integrated into your equipment design as a manual motor controller or as a motor disconnect. Quick-make and slow-break operation provides reliability and long life.
Starting at
(30002D)
Merz UL 508-rated open-frame non-fusible disconnects are also known as "compact switches" and are well-suited for safely controlling and disconnecting motors. The switches are designed for snap-on DIN rail mounting, base mounting, or front mounting in a door.
Starting at
(ML1-016-V-A01)
Socomec SIRCO M series UL 508 rated non-fusible disconnects provide a high short-circuit current rating and are load-break capable.
Starting at
(22003000)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings