Filter Results Clear All
You've selected:
> Programmable Controllers > LS Electric PLCs (Stackable Micro & Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
LS XGB PLC Home Configure an LS XGB PLC
 
Features
Making advanced...affordable A wealth of expertise behind each PLC Versatile hardware Robust remote I/O Control a variety of applications with one PLC High-level motion control EtherCAT for ultra precise motion The complete LS Electric motion solution Reliable PID process control No software fees or service contracts ever
 
Hardware
PLCs Bus Couplers DC I/O AC I/O Relay Output Analog I/O Communications & Networking Motion & Specialty Modules Wiring Solutions XGB Accessories
 
Software
FREE state-of-the-art software IEC 61131 programming Why Structured Text?
 
Support Tools
LS Electric XGB PLC Overview LS XGB PLC Configuration Tool Online user manuals LS Electric Interactive Help Site

FREE state-of-the-art software

LS Electric free softare screenshot

Powerful software that's absolutely FREE!

The LS Electric XGB PLC programming software is an advanced tool for configuring and programming LS PLCs. This highly developed software has been fine-tuned over the years to provide a wealth of features and capabilities, including:

  • Program segmentation with different Scan programs and various Task programs
  • Numerous data types including IEC standard data types (64 bit available) and 3-dimensional arrays
  • Handy two-dimensional trend graph (X-Y plotter)
  • Easy edits of global and local variables using MS Excel or View Variable, View Device, View Flag, Auto-fill options in software
  • Convenient program edits with unlimited Undo/Redo functions, block edits in cell units, an enhanced Find/Replace function, program execution controls, and more
  • Various monitoring functions such as variable monitoring, device monitoring, system monitoring, trend monitoring, special module monitoring, etc.
  • Various message windows to edit and inspect the program easily
  • Custom events that allow actions to take place once user defined conditions are met for a specific device
  • Editing, monitoring, or managing multiple interlocked PLCs included in the same project at the same time
  • Online editing capabilities

State-of-the-art instructions

The XG5000 programming software has all the usual commands you would expect from a PLC software instruction set including timer, counter, compare, etc., but it also features a wide variety of specialized and state-of-the-art instructions for efficient code development including:

  • Data processing
  • High-level math
  • Advanced motion control
  • Multiple data and code conversion
LS Software

Extensive help site loaded with information to get you up and running fast!

LS Electric Interactive PLC Guide
Built-in project simulator screenshot

Built-in project simulator provides huge time savings

The XG-SIM is a Windows-based virtual PLC that allows an operator to execute and debug a program without a physical PLC present. With the simulator, you can validate your control logic as it is created instead of in the field for much easier startups.

  • Simulate a program created with ladder, structured text, or sequential function charts
  • Use functions such as system monitor, device monitor, trend monitor, data trace, and user events as if online with a real PLC
  • Simulate I/O as if field devices are connected to ensure proper system-wide control

Convenient I/O Configuration

The I/O Parameters dialog allows you to visualize and configure the connected I/O modules. You can easily edit I/O data points, add filtering, choose an emergency output setting, and configure interrupts. If you prefer, an auto-allocation feature is available to automatically populate the I/O points or you can simply import your configuration from a previous project.

LS XGB Convenient I/O Configuration screenshot

IEC for FREE!

The LS Electric XGB PLC can be programmed using four of the five languages included in the IEC 61131 standard for industrial controllers:

  1. Ladder Diagram (LD)
  2. Structured Text (ST)
  3. Sequential Function Chart (SFC)
  4. Instruction List (IL)
LS XGB Programming Languages
download icon

LS PLC XG5000 software is 100% FREE

Download as often as you need. No license or key needed.

Click here to download

You can decide whether to utilize well-established Ladder Logic or go with the text-based Structured Text language. Maybe you prefer graphical Sequential Function Charts to organize your program. With the LS XGB PLC you can pick the language you or your customers prefer and run with it. With Ladder or Structured Text, the XG5000 software has many versatile function blocks available including advanced motion control specific blocks for convenience when programming complex systems.

And don't forget, this advanced software is 100% free and can be downloaded anytime from our webstore. Typically, to get the IEC functionality you would be overcharged thousands just to purchase the software, not to mention any additional licensing fees. So don't miss out on these cost savings, give the XG5000 software a test drive and see for yourself how powerful this FREE software really is.


Why Structured Text?

Structured Text vs Ladder Diagram

A popular alternative to ladder logic programming is Structured Text (ST). If you have never used Structured Text to program a PLC, here is a quick rundown of the benefits. The same functionality can be accomplished with Ladder (LD) or Structured Text, and the user can use LD and ST programs in the same project. For example, use ladder for control of the discrete signals and use ST for data transfer logic. The choice is yours! ST or LD usage should be determined by what is easiest for you to develop and the simplest method for you, or the person who comes after you, to maintain.

Structured text programming vs ladder logic

1. Structured text allows many more function blocks to be seen in the same space provided; 1.5 FBs (LD on left) versus 44 FBs (ST on right) in this case.

Structured text programming vs ladder logic

2.Comments are super easy to add with ST, just start with '//' and type your comment wherever it is needed.

Structured text programming vs ladder logic

3. Functions are easily entered using ST. Start typing the name of the function or function block, and the XG5000 software displays a list of functions that match.

You can also include several functions in a single line of text to save lots of programming space.

Structured text programming vs ladder logic

4. ST provides a wider assortment of conditional statements that are easy to use.

  • Structured Text: IF/CASE/FOR/WHILE/REPEAT
  • Ladder Diagram: FOR

Type "IF" only and the XG5000 will populate the other required statements.

Structured text programming vs ladder logic

5. ST allows you to copy values from one function to the next, reducing the amount of typing and typos. Also, since ST is a text based language, you can copy a sample program from a user manual, forum, help file, or other source and paste it directly into the XG5000 ST editor. With LD, you would have to reenter the program row by row.

Structured text programming vs ladder logic

6. With a TMR function block entered in LD (left), it is more difficult to decipher the required data types for the inputs/outputs.

However, ST displays the data types clearly (in green below).

Structured text programming vs ladder logic
Structured text programming vs ladder logic

7. Data types can be converted directly without using another function, LD requires a function block for conversion.

Structured text programming vs ladder logic

8. With ST, logical expressions can be embedded in a line of text.

LD requires an additional function block.

Structured text programming vs ladder logic

9. LD uses math blocks to build an equation. (left)

ST allows you to type the equation in using common operator symbols. (below)

Structured text programming vs ladder logic
Structured text programming vs ladder logic

10. In the Monitor mode, the current values of the variables are displayed in the righthand column automatically, no need to open a separate data view window. Constants are not displayed here because they are embedded in the ST programs.

download icon

LS PLC XG5000 software is 100% FREE

Download as often as you need. No license or key needed.

Click here to download