Filter Results Clear All
You've selected:
> Programmable Controllers > LS Electric PLCs (Stackable Micro & Brick)
  •   Shop  
  •   Overview  
  •   In Depth  
LS XGB PLC Home Configure an LS XGB PLC
 
Features
Making advanced...affordable A wealth of expertise behind each PLC Versatile hardware Robust remote I/O Control a variety of applications with one PLC High-level motion control EtherCAT for ultra precise motion The complete LS Electric motion solution Reliable PID process control No software fees or service contracts ever
 
Hardware
PLCs Bus Couplers DC I/O AC I/O Relay Output Analog I/O Communications & Networking Motion & Specialty Modules Wiring Solutions XGB Accessories
 
Software
FREE state-of-the-art software IEC 61131 programming Why Structured Text?
 
Support Tools
LS Electric XGB PLC Overview LS XGB PLC Configuration Tool Online user manuals LS Electric Interactive Help Site


For the best experience with this configuration tool,
please view with a desktop browser.



Configure an XGB PLC

Choose your system components and send the selected parts directly into your shopping cart.

XGB PLCs offer:

  • An advanced PLC starting at $307.00
  • Programming via ladder logic or structured text
  • Advanced function blocks to support any application
  • Support for up to 2 external encoder signals (quadrature)
  • Easy expansion; up to 256 discrete I/O or 56 analog channels
  • Built-in Ethernet port supports: Modbus TCP/IP Client and Server, Email (SMTP client), XGT dedicated, User defined frame
  • Built-in RS-232, RS-485 ports support ASCII & Modbus RTU/TCP
  • Add up to 2 EtherNet/IP communications networks with XBL-EIPT option modules
  • Optional high-speed input modules accept open collector or line driver signals
  • Auto-tuned PID loop control (up to 16 loops)

Choose module:

Part Number:

Description:

Price:

Choose module wiring:

Terminal Part Number:

Description:

Price:

Cable Part Number:

Description:

Price:

Select a cable:

Choose accessories:

MOSAIC-CSU

Part Number:

MOSAIC-CSU

Description:

Programming Cable for PC with USB Port

Price:

$32.50
C5E-STPYL-S3

Part Number:

C5E-STPYL-S3

Description:

Standard Ethernet Cable, 3' Yellow (other lengths/colors available)

Price:

$8.00

WARNING

Your current PLC assembly requires more DC current than your chosen power supply can provide. Please consider the C0-01AC power supply. The C0-01AC is capable of supplying enough current for any CLICK PLC configuration, or consider purchasing one of our Rhino brand 24VDC power supplies instead.

You may add this PLC assembly to your cart, although it will not function correctly in its current configuration, or you can go back to edit your PLC assembly first.

(Not Recommended)

ALERT

To select more than 8 I/O modules, you must first upgrade your power supply to a P1-02AC. See Note 1 below.

ALERT

The P1-RX remote slave module supports a maximum of 8 I/O modules. If you need more I/O, consider adding another P1-RX system.

ALERT

A maximum of 4 shields can be added via this configuration tool. Higher shield counts are allowed.
See footnotes 2 and 3.

ALERT

P1 power supplies cannot be used with 3rd party shields.

Please choose a RHINO 24VDC Power Supply or other suitable power supply based on the power requirements of your entire system.

ALERT

While all modules are allowed in any slot combination, high-speed features are only supported in Internal Slot 0.

Part #:
Description:
Price:
Power: !
Terminal:
Cable:
Terminal $:
Cable $:
Power Supply:
CPU:
(0 / $0.00)
  • Total Price: $
  • Total PLC Inputs: Points
  • Total PLC Outputs: Points
XGB

Clicking "Add to Cart" will add an assembly to your Cart and take you to the cart screen for checkout. You may click the "Edit" button in your cart to return to this screen and edit your assembly. A copy is also placed in your saved BOMs (Bill of Materials).

This button removes all modules, ZIPlink wiring solutions, and other accessories that you have selected on this configuration page.
It does not affect items already in your cart.

Shield:
Module:
Notes:
  1. Up to 7 optional I/O modules can be attached to an XEM CPU.
  2. There is a maximum of two XBL-EIPT communications modules for any XGB system.
  3. The XGB PLC doesn't offer a bespoke Power Supply, but our CLICK® C0-01AC and
    Rhino® PSL-24-030 (selectable above) are excellent choices for powering an XGB PLC.
    We also offer many other options in our Rhino line of power supplies, or users may supply
    their own 24VDC to power an XGB PLC.
  4. The FREE downloadable XG5000 programming software is available here.
  5. Visit the Interactive Help File for learning to use and program the XGB PLC series.
  6. For more information on our PLC family roadmaps, please read our PLC Statement of Direction.