Gefran inclination sensors use MEMS technology to provide reliable tilt angle measurement with respect to gravity. These encapsulated IP67/69K rated sensors are shock and vibration resistant, suitable for use in the harshest environments.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Inclination sensors are used for leveling applications, platform stabilization and monitoring, and position detection in construction equipment. Inclination sensors measure an object's tilt or inclination angle with respect to gravity.
Gefran inclination sensors use MEMS technology, micro-electromechanical devices integrated onto a single silicon chip, to provide reliable tilt angle measurement. Single and dual-axis models are available with integrated axial cables or M12 quick-disconnects.
For part listings and specifications, go to Shop Now
Gefran GIB series inclination sensors are suitable for basic applications such as agricultural machines, construction machines, and material handling equipment.
Starting at
$195.00
(GIB-Z-360-A-2A)
Gefran GIG series inclination sensors feature two separate, fully redundant tilt angle sensors in the same housing. Ideal for agricultural vehicles, earth-moving machines, and hoisting equipment.
Starting at
$309.00
(GIG-Z-360-A-M12)
Use this magnetic pen to zero Gefran GIB-XY inclination sensors to the horizontal plane (for dual-axis GIB models only).
Priced at
$35.00
(PKIT312-1QJ)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings