Cookies are not enabled on your browser.
Magnetic proximity sensors are used for non-contact object detection beyond the normal limits of inductive sensors. Used with a separate damping magnet, they offer very long sensing ranges and can detect magnets through walls of non-ferrous metal, stainless steel, aluminum, plastic or wood.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.






Category Selection
Magnetic sensors use state-of-the-art GMR (Giant Magneto Resistive effect) technology. The measuring cell consists of resistors with several extremely fine ferromagnetic and non-magnetic layers. The electrical resistance of these layers is changed when an external magnetic field is applied. This influence on the electrical resistance can be detected, causing the sensor to switch. Since magnetic fields penetrate all non-magnetizable materials, the sensors can detect magnets through walls made of non-ferrous metal, stainless steel, aluminum, plastic, or wood.
Magnetic proximity sensors typically have a detection range three to four times greater than inductive sensors, allowing for much better mounting flexibility. They can even be mounted inside an aluminum box without impacting their sensing ability.
For part listings and specifications, go to Shop Now
Newest Additions!
8mm tubular magnetic proximity sensors offer a detection distance up to 60mm, a 316L stainless steel housing, and an integral 2m pigtail or quick-disconnect termination style.
12mm tubular magnetic proximity sensors provide a 316L stainless steel housing, detection distances up to 60mm, and quick-disconnect termination style. Select models offer an IP69K harsh duty rating.
18mm tubular magnetic proximity sensors provide detection distances up to 70mm, a 316L stainless steel housing, and quick-disconnect termination style. Select models offer an IP69K harsh duty rating.
Sensor testers save time by determining if a sensor is functional before installation. This unit is lightweight and compact so it can be stored in a desk drawer and carried in a pocket. It includes a rechargeable battery and micro-USB charging cable.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings