Cast iron helical bevel gearboxes drive a load at a reduced ratio of motor speed ,with rugged housings to withstand industrial environments. The output shaft is perpendicular to the input. Output torque is increased; horsepower is unchanged (less efficiency losses).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Helical gearboxes use helical gears to accomplish the transmission of mechanical power. Unlike spur gears that have teeth cut parallel to the axis of the gear and engage all-at-once with the opposing gear's teeth when in operation, helical gears feature teeth that are cut at an angle so that the teeth of two gears engage a little at a time, starting at one side of the tooth, and become more engaged as the gears rotate. This type of coupling results in a gradual transfer of power and offers quieter operation and higher efficiency than other gearbox types.
For part listings and specifications, go to Shop Now
IronHorse inline helical gearboxes with cast iron frames provide reliable power transmission in a parallel configuration from input to output. They are built to handle harsh industrial environments and feature a universally interchangeable compact design that ensures easy OEM replacement.
Ironhorse helical bevel gearboxes combines a helical gearset with a bevel gearset to create an output that is perpendicular to the inpu. These gearboxes offer hollow shaft output and accept double or single shafts. The cast iron housing ensures a long service life in harsh environments.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings