Filter Results Clear All
You've selected:
> Power Transmission (Mechanical) > Helical Gearboxes
  •   Shop  
  •   Overview  
Helical Gearboxes
Helical Gearboxes

Helical gearboxes drive a load at a reduced ratio of motor speed, using angled gear teeth to provide a more gradual transfer or power, quieter operation and higher efficiency. Output torque is increased; horsepower is unchanged (less efficiency losses).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Cast Iron Helical Inline Gearboxes
Cast Iron Helical Inline Gearboxes
Cast Iron Helical Bevel Gearboxes
Cast Iron Helical Bevel Gearboxes
Helical Gearbox Accessories
Helical Gearbox Accessories
Shop Now

Helical Gearboxes

Category Selection

  • Cast Iron Helical Inline Gearboxes
  • Cast Iron Helical Bevel Gearboxes
  • Helical Gearbox Accessories

Helical gearboxes use helical gears to accomplish the transmission of mechanical power. Unlike spur gears that have teeth cut parallel to the axis of the gear and engage all-at-once with the opposing gear's teeth when in operation, helical gears feature teeth that are cut at an angle so that the teeth of two gears engage a little at a time, starting at one side of the tooth, and become more engaged as the gears rotate. This type of coupling results in a gradual transfer of power and offers quieter operation and higher efficiency than other gearbox types.

For part listings and specifications, go to Shop Now

Cast Iron Helical Inline Gearboxes

Cast Iron Helical Inline Gearboxes

IronHorse inline helical gearboxes with cast iron frames provide reliable power transmission in a parallel configuration from input to output. They are built to handle harsh industrial environments and feature a universally interchangeable compact design that ensures easy OEM replacement.

  • C-face and TC-face input; inline, parallel output
  • 1" to 2.125" center distances (frame sizes)
  • 56C up to 254/6TC NEMA motor frames
  • 6 ratios, from 5:1 to 60:1
  • Sized to handle from 1 to 20 hp
  • FC-20 cast iron one-piece housing
  • 1045 carbon steel shaft
  • Heat-treated and ground high-strength steel gears, AGMA Class 10
  • Shaft sleeves protect all shafts
  • Interior channel guides oil to directly and constantly lube bearings
  • Double-lipped embedded oil seals to prevent leakage
  • Mountable in most directions

Starting at
$527.00
(HGR-37-015-B)

Cast Iron Helical Bevel Gearboxes

Cast Iron Helical Bevel Gearboxes

Ironhorse helical bevel gearboxes combines a helical gearset with a bevel gearset to create an output that is perpendicular to the inpu. These gearboxes offer hollow shaft output and accept double or single shafts. The cast iron housing ensures a long service life in harsh environments.

  • C-face and TC-face input; bevel, perpendicular output
  • 37mm to 87mm center distances (frame sizes)
  • 56C up to 254/6TC NEMA motor frames
  • 9 ratios, from 10:1 to 120:1
  • Dual and single output shaft kits available
  • Sized to handle from 1 to 24 hp
  • FCD45 cast-iron one-piece housing
  • Alloy steel (20CrMO) pinion and gears
  • AGMA 11 & 12 rated, SCM415 pinion gears
  • Gears supported by generously-sized precision ball and tapered bearings
  • Double-lipped embedded oil seals to prevent leakage
  • Universally interchangeable compact design ensures easy OEM replacement

Starting at
$1,336.00
(HBR-37-010-A)

Helical Gearbox Accessories

Helical Gearbox Accessories

Helical gearbox accessories aid with installation and include breather plugs and output shafts.

Starting at
$5.00
(HBR-3777V)


Shop Now