Mechatronic flow sensors monitor liquid media using a differential pressure sensing principle to detect or measure flow and provide a discrete, frequency, or analog output. They are immune to rapid media temperature changes and offer a fast response time and precise flow measurement at a low cost.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Mechatronic flow sensors utilize a spring-supported piston that is lifted by the flowing medium against the spring resistance. The flow rate is determined by monitoring the piston position and converting it to an output signal. The spring resistance forces the piston to return to its original position with decreasing flow, preventing backflow.
For part listings and specifications, go to Shop Now
ProSense FSD series mechatronic flow switches monitor liquid media and provide a switch output for reliable flow detection in various flow applications. They have a fast response time, a long lifespan, and are ideal for applications requiring precise flow control.
Starting at
$171.00
(FSD75-AP-6H)
ProSense FSA series mechatronic flow transmitters monitor liquid media and provide an analog output proportional to the flow rate. They are immune to rapid media temperature changes and are ideal for applications requiring fast response times, such as machining or cooling water applications.
Starting at
$185.00
(FSA75-42-6H)
ProSense FSC series mechatronic digital flow sensors monitor liquid media and provide analog, frequency, or switch outputs based on flow rate or temperature. Their pushbutton interface offers quick and easy setup, while a bright two-color digital display prominently displays process variable data.
Starting at
$260.00
(FSC75-00-42-6H)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings