Filter Results Clear All
You've selected:
> Process Control & Measurement > Flow Sensors > Differential Pressure Flow Transmitters
  •   Shop  
  •   Overview  
Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters

Differential pressure transmitters offer accurate flow measurement of liquid, gases or steam in many industrial applications. Available ProSense models sense up to 400 inches water column to measure flow using primary differential pressure flow elements such as an annular pitot tube, orifice plate or venturi tube. The unit can be easily scaled to a different pressure range and units of measure.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Mechatronic Flow Sensors
Mechatronic Flow Sensors
Magnetic-Inductive Flow Meters
Magnetic-Inductive Flow Meters
Thermal Flow Sensors
Thermal Flow Sensors
Vortex Flow Sensors
Vortex Flow Sensors
Paddle Wheel Flow Meters
Paddle Wheel Flow Meters
Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters
Variable Area Mechanical Flow Meters
Variable Area Mechanical Flow Meters
Flow Sensors Accessories
Flow Sensors Accessories
Shop Now

Differential Pressure Flow Transmitters

Differential Pressure Flow Transmitters
Differential Pressure Flow Transmitters

Differential pressure transmitters determine flow rate by measuring the difference in pressure across a primary flow element placed in the fluid stream. Primary flow elements such as an annular plot tube, orifice plate, or venturi tube are used to create a physical property accurately related to the flow rate.

ProSense DPTW series transmitters are precision engineered for accurate differential or gauge pressure measurement of a wide variety of liquids, gases, and steam applied to both pressure sensing ports. DPTW series transmiitters offer straightforward installation, non-intrusive measurements, and a long lifespan, minimizing downtime and maintenance costs. These devices are known for their high accuracy and precision in flow measurement over a wide range of flow rates and operating conditions.

  • Integral pressure port manifold with 1/4 inch female process connections and built-in equalizing valve
  • Key lock function to prevent unauthorized changes to configuration settings
  • Bright backlit 6-digit LCD
  • Scaling function allows for user-defined units
  • Square root extraction function for linear flow rate or integrated flow volume
  • Up to 8X smaller than a conventional style DP transmitter
  • Easily rotatable display in 90° increments
  • Rugged die-cast aluminum housing
  • NEMA 4X (IP65) protection rating

Starting at
$924.00
(DPTW-4)

For part listings and specifications, go to Shop Now


Shop Now