Float switches provide a low-cost solution for liquid level monitoring. Shock and vibration resistant, the float operates a reed switch via magnets as the liquid level moves the float. Various models offer compatibility with many liquids, temperature ranges, and system pressures.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Float level switches provide a low-cost general-purpose solution for single point monitoring of liquid level in a variety of applications. Designed for shock and vibration resistance, ProSense float level switches ensure long and trouble-free service.
For part listings and specifications, go to Shop Now
Vertical float switches are mounted at the top or bottom of a tank or vessel and have a float that rises or falls along the stem. Magnets within the float actuate a hermetically sealed reed switch as the float rises and lowers with liquid level.
Starting at
$14.50
(FLS-VM-100)
The FLS-VL-900 submersible liquid level switch is weighted for suspension in non-magnetic tanks and can be used in conjunction with a still pipe. Its materials are suitable for water, hydrocarbons, and certain chemicals.
Starting at
$136.00
(FLS-VL-900)
These high- and/or low-level indication switches are specifically designed for standard 55-gallon drums and mount directly to standard 3/4" NPT bungs.
Starting at
$112.00
(FLS-VD-100)
The FLS-VM-800 float switch features a 3/4” PVC pipe fitting process connection and is ideal for use in HVAC condensate lines.
Starting at
$21.50
(FLS-VM-800)
Horizontal/side-mounted float switches have a fixed housing which is passed through a hole on the side of a vessel or tank. They operate via a hinged float that rises and falls with the liquid level.
Starting at
$17.00
(FLS-HS-100)
ProSense float level switch kits provide a convenient, field-customizable two-float level switch with a maximum stem length of 36 inches (914.4 mm). The kits are available in brass or 316 stainless steel constructions for compatibility with different liquids. Each kit contains two floats, a 2" NPT pipe plug, cuttable connecting tubes, and compression unions.
Starting at
$269.00
(FLS-VK-200)
Float level tilt switches provide reliable level detection in open vessels, sumps, and ponds. These switches include a 7-meter cable, a weight, and an EPDM rubber float with a micro-switch that changes state as the float rises or falls +/- 45° from its nominal position.
Starting at
$44.00
(FLS-HT-100)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings