Drive Selection
FRAME | INPUT VOLTAGE | AMPS | MOTOR HP | PART NUMBER | PRICE |
---|---|---|---|---|---|
Enclosed | 12/24/36/48VDC | 10 | 1/50 to 1/2 | GSD1-48-10N4X | $473.00 |
12/24VDC | 15 | 1/50 to 5/16 | GSD1-24-15N4X-R | $544.00 | |
3 | 1/50-1/25 (12V); 1/25-1/12 (24V) | GSD3-24A-3N4 | $185.00 | ||
120/240VAC | 3 | 1/50-1/3 (90V); 1/25 - 2/3 (180V) | GSD3-240-3N4 | $191.00 | |
10 | 1/8-1 (90v); 1/4-2 (180v) | GSD4-240-10N4X | $372.00 | ||
GSD5-240-10N4 | $329.00 | ||||
GSD5-240-10N4-R | $412.00 | ||||
GSD5-240-10N4-A | $382.00 | ||||
GSD5-240-10N4-V | $458.00 | ||||
5 | 1/2 (90V); 1 (180V) | GSD8-240-5C | $457.00 | ||
GSD8-240-5C-D | $470.00 | ||||
10 | 1 (90V); 2 (180V) | GSD8-240-10C-D | $562.00 | ||
GSD8-240-10N4X | $651.00 | ||||
GSD8-240-10N4X-A | $973.00 | ||||
GSD8-240-10N4X-U | $835.00 | ||||
OpenFrame | 12/24/36/48VDC | 10 | 1/50 - 1/2 | GSD1-48-10C | $217.00 |
20 | 1/50 - 1 | GSD1-48-20C | $251.00 | ||
12/24VAC | 2 | 1/50-1/40 (12V); 1/25-1/20 (24V) | GSD3-24A-2CL | $97.00 | |
GSD3-24A-2CJ | $100.00 | ||||
24/36VAC | .15 - 5.5 | 1/50-1/6 | GSD4-24A-5C | $141.00 | |
120/240VAC | 1.2 | 1/50-1/8 (90V); 1/25-1/4 (180V) | GSD4-240-1C | $142.00 | |
2 | 1/50-1/8 (90V); 1/25-1/4 (180V) | GSD4A-240-2C | $132.00 | ||
6 | 1/8-1/2 (90V); 1/4-1 (180V) | GSD4A-240-6C | $144.00 | ||
15 | 1/8-1.5 (90V); 1/4-3 (180V) | GSD6-240-15C | $424.00 | ||
2 | 1/50-1/6 (90V); 1/25-1/3 (180V) | GSD3-240-2CL | $94.00 | ||
GSD3-240-2CJ | $96.00 | ||||
5.5 | 1/8-1/2 (90v); 1/4-1(180v) | GSD4-240-5C | $157.00 | ||
10 | 1/8 - 1 (90V); 1/4 - 2 (180V) | GSD5-240-10C | $183.00 | ||
OpenFrame Auto Reversing |
120VAC | 1.2 | 1/15 to 1/8 | GSD7-120-1CR3 | $264.00 |
5.5 | 1/8 to 1/2 | GSD7-120-5CR3 | $264.00 | ||
1.2 | 1/15 to 1/8 | GSD7-120-1CR30 | $318.00 | ||
10 | 1/8 to 1 | GSD7-120-10CR30 | $320.00 | ||
240VAC | 1.2 | 1/25 to 1/4 | GSD7-240-1CR3 | $288.00 | |
5.5 | 1/8 to 1 | GSD7-240-5CR3 | $287.00 | ||
10 | 1/4 to 2 | GSD7-240-10CR30 | $323.00 |
IronHorse GSD1 series DC drives are high-performance Pulse-Width- Modulated (PWM) controllers for 12 to 48 volt equipment providing smooth control with high-efficiency operation. The advanced design permits a substantial increase in the equipment running time between charges over conventional techniques.
IronHorse GSD3 series DC drives are general-purpose, economical variable speed controllers for small DC and universal motor applications, featuring DC output current rating of 2 Amps, adjustable trim pot settings, and quick-connect terminal pins.
GSD3 Series DC drives start at $94.00 (GSD3-240-2CL)
IronHorse GSD4 series DC drives provide cost efficient, reliable control for permanent magnet, shunt wound, and universal motors. The drives incorporate up-to-date design and engineering in a compact package. Installation and field adjustments are simplified using a barrier type terminal strip and large, easily adjustable trim pots to adjust horsepower ranges.
GSD4 Series DC drives start at $142.00 (GSD4-240-1C)
IronHorse GSD5 series DC drives offer superb flexibility, reliability, and value. A general purpose, economical line of drives rated to 2 horsepower, it provides the ultimate in standard features and versatility, offered in open-frame and NEMA 4/12 enclosed models. A logical, easily-accessible layout speeds installation and adjustment. Clean design, quality components and careful assembly are trademarks of IronHorse GSD DC drives.
GSD5 Series DC drives start at $183.00 (GSD5-240-10C)
The reliable, versatile, and economical GSD6 series is the most fully-featured IronHorse analog DC drive. It provides many standard features typically offered as options by other manufacturers’ DC drives. By combining advanced engineering design, quality component selection, and rigorous quality control, the GSD6 DC drive offers an excellent off-the-shelf SCR control device. Its dependable, time-proven circuitry offers performance characteristics previously available only in more costly drives.
GSD6 Series DC drives start at $424.00 (GSD6-240-15C)
Instant reversing, quick stopping, rapid cycling ... The IronHorse GSD7 series DC drives outperform other dynamic braking and reversing drives by utilizing unique zero-speed detect and dynamic braking circuits. These circuits eliminate contact arcing and failed braking problems and eliminate motor plug reversing problems.
GSD7 Series DC drives start at $264.00 (GSD7-120-1CR3)
Microprocessor-based, digital DC drives that allow for more advanced functionality over traditional analog DC drives.
GSD8 Series DC drives start at $457.00 (GSD8-240-5C)
The GSDA series DC drive accessories are an extensive collection of accessories used with AutomationDirect's GSD DC drives. From simple analog and digital potentiometers that can be used with any drive to analog input cards to communication modules or encoders, we have what you need to complete your DC drive design project. Below are just some of the accessories that we have available.
Available GSDA Accessories:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings