HMI panels provide operators with visual displays of data and operations for easy monitoring and control of automated systems. A variety of screen sizes and functionality (touch or non-touch) is available, from low-cost 3-inch C-more Micro panels to advanced CM5 touch panels up to 22 inches.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
HMI panels have built-in screens for displaying system data and for interfacing with controllers/PLCs using screen objects. Numerous screen sizes are available from the compact 3-inch C-more Micro to the robust 22" CM5 HMI.
For part listings and specifications, go to Shop Now
The C-more CM5 series HMIs provide many hardware options with a variety of screen sizes and communication capabilities. All CM5 panels have serial and Ethernet ports that support many of the most popular industry protocols, including EtherNet/IP and Modbus. The 10" and larger models feature an additional Ethernet port, which could be used to share important data between two separate networks. The included USB ports provide in-an-instant connections for programming and peripherals like keyboards, USB-to-audio converters, barcode scanners, memory storage, etc. The embedded SD-card slot provides easy project transfers or up to an additional 2TB of data storage for important log files. CM5 HMIs also support the secure MQTT (with TLS) protocol which has become the frontrunner for many IIoT/ cloud applications.
Starting at
$340.00
(CM5-T4W)
The EA9 series offers features such as Ethernet, USB and serial ports, HD video outputs, and data logging. Units are available with a variety of resolutions and screen sizes.
Starting at
$718.00
(EA9-T6CL-R)
C-more Micro HMIs are packed with features yet priced for the tightest of budgets. With screens as large as 6 inches, C-more Micro panels easily display text, graphics, and bitmaps to effectively communicate critical data to the operator.
Starting at
$146.00
(EA3-S3ML-RN)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings