Capacitive pushbutton switches detect when a hand or body part is near the device's surface. They feature a robust IP69K design suitable for harsh environments and are available in a variety of styles and mounting options. Hygienic models are EHEDG-certified for Food and Beverage applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Captron capacitive switches/pushbuttons utilize touch control and are activated without pressure, using a hand or other parts of the body. These buttons have a determinate sensing distance, which may be altered by varying the approach speed and/or damping factor.
Switch Action
LED Control
For part listings and specifications, go to Shop Now
Captron CHT series devices are designed for demanding industrial applications and can be operated with work gloves, allowing circuit switching in any situation.
Starting at
$118.00
(CHT3-15XP-29-TGSR)
Newest Additions!
The flexible Captron Caneo Series10 covers a wide range of requirements, from industrial automation and robotics to building technology. Series10 devices are available in three versions: standard, stainless steel, and EHEDG-certified hygienic.
Starting at
$59.00
(CS10KMLDT-C10-00A6)
Captron Caneo Series41 standard and display type flange-mount capacitive switches are available in a variety of configurations suitable for a wide range of applications. Models with the display option function as an HMI switch, combining status, control signal, and 7-segment display into one compact device.
Starting at
$142.00
(CS41KCRBK-P10-01E7)
New!
Captron Caneo Series41 solid display capacitive switches combine a flange-mount capacitive switch with a sturdy aluminum terminal base that can withstand the harshest of environments. These switches feature an ergonomic design for ease of use and a robust construction for long-lasting, reliable performance.
Starting at
$254.00
(CD41AARBK-P20-0256)
New!
Captron Caneo Series40 puck-style standard and display type capacitive switches offer the same reliable performance as the Series41 in a compact, encapsulated polycarbonate housing. Their standard 22mm mounting provides a low-cost solution to quickly and easily retrofit and modernize aging installations.
Starting at
$159.00
(CS40KMSBN-P20-063A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings