Maintained Selector Switches
With maintained action, when the operator is moved to the desired position, it will remain there until moved again. Knob and lever actuated selector switches with maintained action are available in a variety of colors and contact configurations.
- 16mm barrel sizes (19mm panel cutout size) from Fuji Electric
- 22mm barrel sizes from AutomationDirect, Eaton, Fuji Electric and Schmersal
- 30mm barrel sizes from Eaton, Fuji Electric and Schmersal
- 2- to 5-position switches available
- IP65, IP66, IP67 and IP69K rated models
- Available in metal or plastic bezels
- Illuminated or non-illuminated (LED or incandescent)
- May have one or more contact blocks included
- Operator-only option available in select models
Starting at
$8.25
(GCX3300)