Filter Results Clear All
You've selected:
> Pushbuttons / Switches / Indicators > Emergency Stop Pushbuttons
  •   Shop  
  •   Overview  
Emergency Stop Pushbuttons
Emergency Stop Pushbuttons

Emergency stop pushbuttons provide one-push emergency protection for machinery or systems where moving parts are exposed. Mushroom heads offer a large target operator in various options, including keyed or twist release action; opaque or illuminated; in 16mm, 22mm or 30mm mounting dimensions.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Pushbuttons
Pushbuttons
Emergency Stop Pushbuttons
Emergency Stop Pushbuttons
Mushroom Head Pushbuttons
Mushroom Head Pushbuttons
Selector Switches
Selector Switches
Start / Stop Combo Switches
Start / Stop Combo Switches
Joysticks
Joysticks
Potentiometers
Potentiometers
Capacitive Switches
Capacitive Switches
Pendant Switches
Pendant Switches
Pneumatic Switches
Pneumatic Switches
Indicating Lights
Indicating Lights
Legend Plates
Legend Plates
Pushbutton / Switch / Indicator Accessories
Pushbutton / Switch / Indicator Accessories
Hazardous Location Devices
Hazardous Location Devices
Emergency Stop Control Stations
Emergency Stop Control Stations
Start / Stop Combo Control Stations
Start / Stop Combo Control Stations
Pushbutton Enclosures
Pushbutton Enclosures
Foot Switches
Foot Switches
Signaling Devices
Signaling Devices
Shop Now

Emergency Stop Pushbuttons

Category Selection

  • Push to Lock, Pull to Reset E-Stops
  • Push to Lock, Pull or Turn to Reset
  • Key Operated Release E-Stops
  • Twist-to-Release E-Stops

Emergency stop buttons provide a simple way to quickly and completely halt a machine's operation to prevent injury to workers and costly damage to equipment. Emergency stop buttons must be highly visible in color and shape, accessible, and easy to operate in emergency situations. The most common types of emergency stop switch actions are:

  • Push to lock, pull to reset
  • Push to lock, pull or turn to reset
  • Push to lock, twist to release
  • Push to lock with a key operated release

For part listings and specifications, go to Shop Now

Push to Lock, Pull to Reset E-Stops

Push to Lock, Pull to Reset E-Stops

These maintained emergency stop buttons come with a large red mushroom head and at least one N.C. contact that stays open when the button is pressed. The button must be pulled to reset to normal condition.

  • 22mm and 30mm models from Eaton, Fuji Electric and Schmersal
  • IP65, IP66, IP67 and IP69K rated models
  • May include one or more contact blocks
  • Operator-only option in select models

Starting at
$29.00
(AR22Q2R-01R)

Push to Lock, Pull or Turn to Reset

Push to Lock, Pull or Turn to Reset

Push to lock, pull or turn to reset (maintained) emergency stop buttons come with an easily visible red mushroom head and at least one N.C. contact (N.O. contacts also available) that stays open while the button is in the pressed position. To reset the button, the operator must be pulled or turned back to its normal state.

  • 16, 22, and 30 mm models with plastic bases and plastic or metal bezels from Fuji Electric
  • Up to a 65mm operator size
  • 30mm models offer lock-out/tag-out capability
  • 24 VAC/VDC LED illuminated models available
  • 22mm and 30mm models listed as UL category NISD emergency stop devices
  • IP65 protection rating

Starting at
$21.00
(AR16V1R-01R)

Key Operated Release E-Stops

Key Operated Release E-Stops

Key operated release (maintained) emergency stop buttons are actuated by pressing the button, but require a key to reset to normal condition.

  • 22mm models from AutomationDirect and Fuji Electric
  • IP65 rated
  • Available in plastic or metal bezels
  • Includes one N.C. contact block

Starting at
$17.00
(GCX3141)

Twist-to-Release E-Stops

Twist-to-Release E-Stops

Twist-to-release maintained emergency stop buttons break the circuit when the button is pressed. Once pressed, to prevent an accidental reset, the button must be twisted to reset to normal condition.

  • 22mm sizes from AutomationDirect, Eaton and Fuji Electric
  • 30mm sizes from Fuji Electric and Schmersal
  • Illuminated and non-illuminated options
  • IP65 and IP66 rated models
  • Available in metal or plastic bezels
  • Operator-only option in select models

Starting at
$11.50
(GCX3131)


Shop Now