Alternating relays are used in special applications to optimize load usage by equalizing the run time of two loads. These 120 VAC relays are available in SPDT or DPDT contact configurations, in panel or DIN rail mounting options, and offer an onboard switch for alternating or single-load operation.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Alternating relays provide significant cost savings and vastly increase equipment life by equalizing the run time of two loads in standby and lead/lag applications such as pumps, compressors, air conditioning, or refrigeration systems.
Use the AR-TL series 10A relays for a duty/standby system arrangement:
Use the ARX-TL series 10A relays for a duty/assist (lead/lag) system arrangement:
Components starting at
$29.50
(AR-1C-120A-TL)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings