Cookies are not enabled on your browser.
Electro-mechanical relays serve a wide range of industrial applications. Styles include ice cube and octal general-purpose relays, power relays for high-current applications, hazardous location relays for harsh environments, force guided relays, and space-saving slim-body relays.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
An electro-mechanical relay uses a magnetic coil and a moveable switch to open/close the circuit wired to the output contacts of the relay. The low-power input of the relay will magnetize the coil, and the electromagnetic force will force the switch to change state, either opening or closing the higher-power connection on the output side. Relays are typically offered with both normally open and normally closed contact options to either make or break the power connection to the load.
For part listing and specifications, go to Shop Now
Compact, space-saving RS series relay-and-terminal modules consist of four or six plug-in electrical relays (model RB10S-DE, with one normally open contact) and a terminal module with screw terminals.
Starting at
(RS4N-DE)
Force guided relays provide fail-safe operation via mechanically linked contacts to ensure all contacts move at the same time and prevent movement if any contact is immobilized.
Components starting at
(OA5611-48-24)
General-purpose 8-pin or 11-pin octal-base relays are designed for a wide range of applications, from power to sequence controls in various factory machines and control panels.
Components starting at
(750R-2C-12D)
General-purpose plug-in relays, also known as ice cube relays, are power relays designed for applications demanding high power control in factory machines and control panels.
Components starting at
(781-1C-24D)
Hermetically sealed ice cube and octal relays are designed for use in hazardous location or washdown applications. (Class 1, Div 2, Groups A, B, C, D).
Components starting at
(H782-4C3-24A)
AD-PR40 series power relays are open construction design with high power contacts capable of switching up to 40A.
Starting at
(AD-PR40-1C-12D)
Newest Additions!
Slim interface relays are available in multiple configurations. Single-pole relays offer a compact 6.2mm profile, 35mm DIN rail mounted housing, and contact ratings up to 6A. Double-pole relays, manual/auto switches, and H-O-A toggle switches are also available in 12mm housings, with contact ratings up to 8A.
Starting at
(KPR-SCS-12VACDC-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings