Cookies are not enabled on your browser.
Wire and cable management products are used to organize, support, and protect electrical wire/cables. They are essential for reliable, long-lasting electrical installations and include conduit, tubing, wire duct, DIN rail, fastening components, and more.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wire and cable management products are used to install, protect, and organize wiring and cables in electrical cabinets and wiring runs. These products include:
For part listing and specifications, go to Shop Now
Wire duct is used to route, protect, and/or organize electrical cables and wires, typically within a control panel. Rigid and flexible duct is available in a variety of sizes, styles, and colors.
DIN rail provides easy installation and removal of terminal blocks and other DIN rail compatible devices including circuit breakers, PLCs, relays, etc.
A cable gland (cable fitting) provides safe and secure cable entry to electrical equipment or enclosure providing cable strain relief while sealing out dust, dirt, and liquids. Cable glands are used on all types of electrical power, control, instrumentation, data and telecommunications cables.
Plastic and metal cable glands are available in three thread standards:
Cable entry systems provide a fast and easy way to install pre-made, terminated, and non-terminated cables through an enclosure and other bulkhead surfaces.
Cord grips ensure cables remain connected and prevent excessive stress that could cause damage to cables or their connection points.
Newest Additions!
Electrical conduit houses and protects wiring and cables from the hazards of industrial environments.
Electrical tubing protects wires and cables, and is ideal for basic applications where fast installation and maximum flexibility are a must.
Dynamic cable and hose management components provide a safe and flexible housing for cables and hoses that connect to moving components in production lines or for robotic/cobot equipment.
Spiral wraps are used to neatly group wire bundles simply and economically. These wraps are easily removed and reusable for temporary wiring.
Braided sleeves are lightweight and expandable sleeves that have an open weave to allow maximum diameter expansion to cover wire bundles.
Heat shrink tubing insulates and protects wire connections. When heated, it forms a tight, durable seal around the connection, preventing damage, providing strain relief, and improving safety. Single-wall non-adhesive and moisture-proof dual-wall adhesive options are available.
Electrical tape is used to insulate and shield electrical conductors to protect from short circuits or injury to personnel. A diverse array of high-quality tapes are available and engineered for use across multiple applications, including general purpose and specialty function.
Newest Additions!
Cable ties quickly and economically secure cables/wires as a group or to a surface.
Electrical fasteners and support systems ensure secure mounting, reliable positioning, and efficient installation of electrical wiring, cable, boxes, and other infrastructure in commercial and industrial applications. Available fastening and support products from Minerallac include:
Newest Additions!
Wireways are used to route and organize electrical cables and wires while protecting them from dust, dirt, oil, and water. Styles include lay-in for ease of installation or pull-through for optimum protection.
Wireway fittings are available in a wide variety of shapes and sizes designed to fit perfectly with our wireways to provide an easy and trouble-free installation that best fits your application.
Accessories such as gasket kits and wall/ceiling hangers are also available.
Newest Additions!
Labels and portable label printers provide professional and industrial-grade labeling solutions for a variety of industries including automation, data centers, manufacturing, engineering, aviation/avionics, and home office management.
Printers available to print 3 to 18 mm, 3 to 24 mm, or 3 to 36 mm wide labels:
Hand-printable wire marking tags and pre-printed snap-on wire markers also available.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings