Cookies are not enabled on your browser.
Electrical tubing houses and protects wiring and cables, providing simple and fast routing installation. Flexible tubing is ideal for tight, non-linear wiring runs, including where liquid or ultraviolet resistance is required; split corrugated tubing provides easy installation for terminated cables.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Iboco I-Flex electrical liquid-tight PVC tubing provides protection from abrasion, sunlight, mild acids, alkaline, and oils, and is perfect for basic applications where fast installation and maximum flexibility are a must. Flexible tubing is an ideal solution in areas where movement, vibration, or flexing can be a problem. This tubing provides excellent tensile strength, with a smooth interior wall for easy wire routing. Murrplastik non-metallic two-piece split corrugated tubing offers a simple solution when the job involves routing pre-terminated cables. With a continuous seam, the tubing can be opened and easily installed around the cable, eliminating the need to disassemble/reassemble the connectors.
Murrplastik solid corrugated tubing is made of specially modified polyamide, offering a smooth, flexible tubing for demanding environments. The EW series models are halogen-free, meet key IEC and UL standards, and offer reliable performance across wide temperature ranges. A wide selection of fittings is also available to ensure proper and secure installations.
For part listing and specifications, go to Shop Now
Iboco I-Flex liquid-tight flexible electrical tubing houses and protects wiring and cables, providing simple and fast installation, particularly in environments where liquid or ultraviolet resistance is required.
Applications
Murrplastik EWT-PA series split tubing is perfect for working with terminated cabling, wires, and retrofitting applications. Formed by two separate corrugated tubes, one inside the other, this conduit can be opened and reassembled at any time for easy cable insertion. The dual-tube construction provides increased mechanical protection and eliminates unintentional exposure of the cabling bundle inside.
New!
Murrplastik's EW-PAB series solid-wall tubing is built from modified polyamide 6, optimized for static installations under medium to high mechanical loads. Flame-retardant and low-smoke, it’s suited for long-term resilience in building and plant engineering.
Murrplastik's EW-PRF series is a flexible, smooth-wall tubing made from modified polyamide 12, designed for dynamic applications like robotics and aviation. With exceptional flexural strength and impact resistance, it excels in motion-intensive, mission-critical environments.
Newest Additions!
Iboco liquid-tight fittings provide an environmental seal, ensuring leak-proof integrity for processing equipment and wiring.
A variety of fittings are offered for both split and solid Murrplastik tubing.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings