Cookies are not enabled on your browser.
Capacitive pushbutton switches detect when a hand or body part is near the device's surface. They feature a robust IP69K design suitable for harsh environments and are available in a variety of styles and mounting options. Hygienic models are EHEDG-certified for Food and Beverage applications.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Captron capacitive switches/pushbuttons utilize touch control and are activated without pressure, using a hand or other parts of the body. These buttons have a determinate sensing distance, which may be altered by varying the approach speed and/or damping factor.
Switch Action
LED Control
For part listing and specifications, go to Shop Now
The flexible Captron Caneo Series10 covers a wide range of requirements, from industrial automation and robotics to building technology. Series10 devices are available in three versions: standard, stainless steel, and EHEDG-certified hygienic.
Starting at
(CS10KMLDT-C10-00A6)
Captron Caneo Series40 puck-style standard and display type capacitive switches offer the same reliable performance as the Series41 in a compact, encapsulated polycarbonate housing. Their standard 22mm mounting provides a low-cost solution to quickly and easily retrofit and modernize aging installations.
Starting at
(CS40KMSBN-P20-063A)
Captron Caneo Series41 standard and display type flange-mount capacitive switches are available in a variety of configurations suitable for a wide range of applications. Models with the display option function as an HMI switch, combining status, control signal, and 7-segment display into one compact device.
Starting at
(CS41KCRBK-P10-01E7)
Captron Caneo Series41 solid display capacitive switches combine a flange-mount capacitive switch with a sturdy aluminum terminal base that can withstand the harshest of environments. These switches feature an ergonomic design for ease of use and a robust construction for long-lasting, reliable performance.
Starting at
(CD41AARBK-P20-0256)
Captron CHT series devices are designed for demanding industrial applications and can be operated with work gloves, allowing circuit switching in any situation.
Starting at
(CHT3-15XP-29-TGSR)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings