Cookies are not enabled on your browser.
High-precision planetary gearboxes for servo motors are mechanical power transmission components that drive a load at a reduced ratio of the motor speed. Output torque is increased; output power is unchanged (less efficiency losses). These inline models provide an output shaft inline and co-axial to the input (motor) shaft.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
SureGear® PGA Series Gearbox
SureGear® gearboxes mate directly to SureServo® motors
LS Electric® MSS Series Gearbox
Click here for our Precision Gearbox Selector
PGA Inline Series
The SureGear® PGA series of high-precision servo gear reducers is an excellent choice for applications that require good accuracy and reliability at an exceptional value. This inline planetary gearbox has a thread-in mounting style, along with a level of precision and torque capacity that is best in its class.
Offered in a concentric shaft design with a maximum seven arc-min backlash rating, the SureGear PGA series is an accurate, high performance, and cost effective solution for any OEM.
The machining quality of the SureGear PGA helical planetary gears provides a very quiet and more efficient reducer than other competitive products that are similarly priced. SureGear PGA series planetary gearboxes easily mate to SureServo motors.
Features
LS Electric® Gearboxes for Servo Motors
The LS Electric MSS series of high precision gear reducers are specifically designed to mate to LS Electric L7C and L7P series servo motors. Everything you need to mount the gearbox to the LS electric servo is included!
Offered in single stage models for 5:1 and 10:1 ratios and two -stage models for 15:1 and 20:1 ratios, these gearboxes are perfect when you need more torque from the servo motor, or when the driven load has a very high-inertia (gearboxes lower the reflected inertia to the motor by the square of the gear ratio). This can improve the responsiveness of the overall servo/gearbox system substantially.
Three gear ratios (5:1, 10:1, and 20:1) are available for every LS servo motor (from 100W up to 7.5kW). The largest L7P servo motors (7.5kW) are limited to 5:1, 10:1, and 15:1 ratios.
Learn more about the L7C servo systems here.
Learn more about the L7P servo systems here.
Features
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings