Cookies are not enabled on your browser.
High-precision planetary gearboxes for servo motors are mechanical power transmission components that drive a load at a reduced ratio of the motor speed. Output torque is increased; output power is unchanged (less efficiency losses). These right-angle models provide an output shaft at 90 degrees to the input (motor) shaft.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
PGB Right-Angle Series
The SureGear PGB series of high-precision right-angle servo gear reducers is an excellent choice for applications that require a more compact footprint.
The PGB right-angle planetary gear reducers offer similar technical specifications to the PGA series in-line gear reducers, and provides the customer with an excellent solution when space and clearance requirements are limited.
Offered with a six arc-min backlash rating for 2-stage and nine arc-min backlash for 3-stage, the SureGear PGB series performs to OEMs' demanding expectations.
Features
Applications
Starting at
(PGB070-05A1)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings