Thermal overload relays for IEC contactors provide reliable and accurate thermally-operated protection from device or component overload or phase loss. Available in various amperage capacities, these bi-metallic relays offer adjustable trip settings for application flexibility.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Thermal overload relays, when paired with IEC contactors, create across-the-line starters that reliably protect against device or component overloads. Modern design eliminates heater elements, and instead uses fixed bimetallic components. These Eaton, Fuji Electric, Schneider Electric, WEG Electric, and our own AutomationDirect and IronHorse brand overload relays are designed to mount directly to the corresponding series and size of the contactor, and will detect excessive current due to overloads, locked rotor current, or open phases which could result in damage to the motor windings.
For part listings and specifications, go to Shop Now
TK-E series thermal overload relays are designed for use with Fuji SC-E series contactors and feature an adjustable current range up to 160A.
Starting at
$37.00
(TK26E-1P1)
3N series thermal overload relays are compatible with Fuji Odyssey 3N contactors and feature an adjustable current range up to 360A.
Starting at
$202.00
(3NK4QL)
RW17 series adjustable motor overload relays are designed for use with WEG CWC series contactors, with current ratings up to 23A.
Priced at
$21.00
(RW17-1D3-D004)
RW27/67/117 series adjustable motor overload relays are designed for use with WEG CWB series contactors, with current ratings up to 140A. Accessories are available for separate mounting.
Starting at
$28.50
(RW27-2D3-D008)
New!
Easy TeSys series IEC thermal overload relays are designed for direct connection to Easy TeSys (DPE) contactors and feature an adjustable current range. These three-pole thermal overload relays protect AC circuits and motors against overloads, phase failures, long starting times, and prolonged stalled rotor conditions.
Starting at
$29.50
(DPER01)
HTOR series bimetal-style overload relays protect AC circuits and motors against overloads, phase loss, long starting times, and prolonged stalling of the motor.
Starting at
$23.00
(HTOR32-0.16-S)
RTD series adjustable motor overload relays are designed for use with GH15 Series contactors with current ratings up to 320A.
Starting at
$74.00
(RTD32-60)
The C306 thermal overload relay is intended for use with Eaton Freedom Series AE16 motor starters. They feature electrically-isolated N.O. or N.C. contacts and require heater packs that are sold separately.
Starting at
$262.00
(C306DN3B)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings