Cookies are not enabled on your browser.
Electronic overload relays for IEC contactors are compact, feature-rich units that provide reliable, accurate protection for applications requiring ease of use and flexibility. They feature self-powered operation and configurable settings, with communications capabilities offered on select models.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Electronic overload relays are available to create reliable and flexible motor starter units. Advantages of electronic overload relays versus traditional thermal overload relays include faster response time under phase loss and phase imbalance conditions, and increased motor life due to thermal modeling design.
For part listing and specifications, go to Shop Now
Eaton XT series self-powered electronic overload relays are self-contained units rated at up to 175A. The Eaton overload relay line covers the entire power control spectrum including NEMA, IEC and DP contactors. These relays can be used with any brand or style of contactor, and offer configurable parameters and communications capabilities.
The electronic design provides reliable, accurate and value-driven protection and communications capabilities in a single compact device for any application requiring easy-to-use, reliable protection.
Accessories provide remote reset capability. Eaton electronic overload relays are the most compact, high-featured, economical products in class.
Size/Range
Motor Protection
Features
Starting at
(XTOE1P6CCSS)
RW-E Series solid-state overload relays are suitable for protecting motors in a wide range of industrial applications including those where long starting time is required. Motors used in low, medium or heavy-duty applications can be properly protected by simply selecting the proper trip class on the DIP-switches. These overload relays mount directly on WEG CWB series contactors.
Features
Starting at
(RWB40E-3-A4U002)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings