Cookies are not enabled on your browser.
Definite purpose contactors are designed for application-specific use, such as HVAC or compressors, providing reliable load control that can handle diverse switching needs. These compact contactors are available in up to 60A capacities.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Definite purpose contactors are electrically activated switches designed for low-duty-cycle applications, such as HVAC, compressors, and refrigeration equipment, where the load is not demanding. The contactors are generally smaller, lighter, less expensive, and easier to install than general-purpose contactors.
Worldwide Electric WDP series definite purpose contactors are designed to provide compact load control for application-specific use, available in ratings up to 60A.
Features
Starting at
(WDP25-2L-120)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings