The following terminator I/O spare parts and accessories are available:
Expansion I/O Cables
- T1K-10CBL and T1K-10CBL-1 - Right side to left side expansion cable
The T1K-10CBL(-1) connects the right side of an I/O base to the left side of the next I/O base. A maximum of two T1K-10CBL(-1) cables can be used per expansion system. - T1K-05CBL-LL and T1K-05CBL-LL-1 - Left side to left side expansion cable
The T1K-05CBL-LL(-1) connects the left side of an I/O base to the left side of the next I/O base. Only one T1K-05CBL-LL(-1) cable can be used per expansion system and must be used with a T1K-05CBL-RR(-1) cable. This cable cannot be connected to the left side of the network interface base. - NOTE: The (-1) version of the expansion cables pass 24V DC through on an isolated wire. (All cables pass the 5V DC base power.) Any local expansion DC input modules configured for "internal power" (current sourcing) must either have a power supply preceding it on the same base or, have a (-1) version cable pass 24V DC from a power supply on the preceding base.
Replacement Fuses
- T1K-FUSE-1 - Fuse, for DC output modules, pack of 5
- T1K-FUSE-2 - Fuse, for AC/relay output modules, pack of 5
- T1K-FUSE-3 - Fuse, for isolated AC/relay output modules, pack of 5
Accessory Power Supply
The FA-24PS can be used as a power source for analog I/O signals. This power supply is especially useful when an inexpensive external supply is required. Accepts 85-265V AC input and provides up to 1.2A output current at 24V DC. Comes with DIN rail mounting kit.
Loading...
Cookies are not enabled on your browser.