We offer 8-point and 16-point output modules at affordable prices.
There are diagnostic LEDs for blown fuse and 24 VDC power on applicable modules. Hot-swap capability makes troubleshooting easy.
Available output modules include
- T1H-08TDS - 8-point 5-36 VDC current sinking / sourcing isolated output module, 1 point per common, 2.0 A/ point, electronic overcurrent protection. (Isolation requires use of T1K-16B or T1K-16B-1 terminal base.)
- T1K-08TD1 - 8-point 12-24 VDC current sinking output module, 4 points per common, 1.0 A/ point, 2 replaceable fuses (T1K-FUSE-1)
- T1K-16TD1 - 16-point 12-24 VDC current sinking output module, 4 points per common, 1.0 A/ point, 4 replaceable fuses (T1K-FUSE-1)
- T1K-08TD2-1 - 8-point 12-24 VDC current sourcing output module, 4 points per common, 1.0 A/ point, 2 replaceable fuses
- T1K-16TD2-1 - 16-point 12-24 VDC current sourcing output module, 4 points per common, 1.0 A/ point, 4 replaceable fuses.
(Replaces T1K-16TD2 with improved derating. Not a direct replacement; requires simple device wiring change. See technical specifications for further details.)
- T1K-08TA - 8-point 110-240 VAC output module, 4 points per common, 1.0 A/ point, 2 replaceable fuses (T1K-FUSE-2)
- T1K-16TA - 16-point 110-240 VAC output module, 4 points per common, 1.0 A/ point, 4 replaceable fuses (T1K-FUSE-2)
- T1K-08TAS - 8-point 110-240 VAC output module, Isolated 1 point per common, 2.0 A/ point, 8 replaceable fuses (T1K-FUSE-3)
(Isolation requires use of T1K-16B or T1K-16B-1 terminal base.)
- T1K-08TR - 8-point 5-30 VDC or 5-240 VAC output module, 8 Form A (SPST) relays, 4 points per common, 2.0 A/ point max., 2 replaceable fuses (T1K-FUSE-2)
- T1K-16TR - 16-point 5-30 VDC or 5-240 VAC output module, 16 Form A (SPST) relays, 4 points per common, 2.0 A/ point max., 4 replaceable fuses (T1K-FUSE-2)
- T1K-08TRS - 8-point 5-30 VDC or 5-240 VAC isolated relay output module, 8 Form A (SPST) relays, 1 point per common, 7.0 A/ point max.,
8 replaceable fuses (T1K-FUSE-3) (NOTE:Isolation requires use of T1K-16B or T1K-16B-1 terminal base.)
Loading...
Cookies are not enabled on your browser.