Cookies are not enabled on your browser.
The Terminator field I/O system offers many options for distributed I/O, including AC or DC power supplies, half or full-size terminal blocks, and Ethernet, DeviceNET, or Modbus communication links to the host controller.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The most practical distributed I/O system you can buy
Add low-cost field I/O (such as a digital I/O module) to your programmable logic controller (PLC) or PC-based industrial control system.
Terminator I/O
Provides you with an industrial I/O system with remote I/O, distributed I/O and digital I/O module capabilities. It combines the I/O points with their field terminations into a modular package to save panel space and money. With Terminator I/O, you can use distributed I/O nodes close to field devices for faster and more efficient wiring and troubleshooting.
For part listing and specifications, go to Shop Now
Two power supply options and two sizes of terminal bases accomodate all I/O modules
Network interface modules for your favorite fieldbus
Discrete I/O with the features you need
Discrete I/O with the features you need
Analog I/O modules at a low price per channel
Terminator I/O High Speed Counter Module
8 DC sink/ source inputs 9-30 VDC, 4 isolated sink/ source DC outputs, 5-30 VDC, 1 A per point
Local expansion up to two additional rows!
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings