Filter Results Clear All
You've selected:
> Enclosures & Racks > Disconnect Enclosures > Wall-Mount Disconnect Enclosures
  •   Shop  
  •   Overview  
Wall-Mount Disconnect Enclosures
Wall-Mount Disconnect Enclosures

Wall-mount disconnect enclosures protect electrical components and allow addition of a flange-mounted disconnect. Models in various NEMA ratings are compatible with disconnects and operating mechanisms from various manufacturers.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Wall-Mount Disconnect Enclosures
Wall-Mount Disconnect Enclosures
Add-On Disconnect Enclosures
Add-On Disconnect Enclosures
Floor-Mount Disconnect Enclosures
Floor-Mount Disconnect Enclosures
Freestanding Disconnect Enclosures
Freestanding Disconnect Enclosures
Modular Disconnect Enclosure Bays
Modular Disconnect Enclosure Bays
Shop Now

Wall-Mount Disconnect Enclosures

Wall-mount disconnect enclosures from Hammond Manufacturing, Saginaw, and Wiegmann are available in carbon steel and stainless steel in various types, sizes, and NEMA ratings. These enclosures are designed to house disconnects from manufacturers including Allen-Bradley, ABB Controls, Cutler-Hammer/ Westinghouse, Fuji, General Electric, I-T-E, and Square D.

Learn More

Hammond Eclipse Series Single-Door

Eclipse series wall-mount disconnect enclosures are available in carbon steel or stainless steel. These enclosures do an excellent job of protecting electrical components and are designed to allow the addition of a flange-mounted disconnect. 

Eclipse disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12, and 13.

Sizes range from 20 x 22 x 8in to 60 x 38 x 12in.

  • This link opens a PDF. Carbon steel NEMA 3R/4/12/13
  • This link opens a PDF. Stainless steel NEMA 3R/4/4X/12 

Starting at

(EN4DSC20228GY)

Learn More

Hammond 1447 Single-Door

Hammond 1447 disconnect enclosures are available in carbon steel and stainless steel versions. 

Hammond 1447 disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.

Sizes range from 20 x 21 x 8.84in to 60 x 37 x 16in.

  • This link opens a PDF. Carbon steel NEMA 4/12/13 single-door with defeater handle
  • This link opens a PDF. Carbon steel NEMA 3R/4/12 single-door
  • Starting at

    (1447SA8HK)

    Learn More

    Saginaw Enviroline Series

    Enviroline series enclosures are stylish, versatile all-purpose enclosures available in a variety of materials and finishes.

    Each Enviroline enclosure features flush-fitting doors with a flange trough collar around the door openings to channel liquids away. The door is secured by the exclusive SCE concealed hinge, which allows the door to open 180 degrees. Doors can be removed by simply pulling the hinge pin. Easy-to-install swing-out panels mount directly to the hinges.

    The door is secured with a 3-point latching system actuated by 5in or 7in keylocking/padlocking handles.

    Saginaw Enviroline series disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.

    Sizes range from 20 x 21.38 x 9.10in to 60 x 37 x 160in.

  • This link opens a PDF. Carbon steel NEMA 3R/12/13 single-door
  • This link opens a PDF. Stainless steel NEMA 3R/4/4X/12/13 single-door
  • This link opens a PDF. Stainless steel NEMA 3R/4/4X/12/13 single-door with slope-top 
  • Starting at

    (SCE-20XEL2108LP)

    Learn More

    Saginaw Single- and Multi-Door

    Saginaw disconnect enclosures are designed to house most standard disconnects. Enclosures are available in carbon, stainless or galvannealed steel, with up to four doors, depending on model.

    Saginaw disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.

    Sizes range from 24 x 21 x 9in to 48 x 157 x 19in.

  • This link opens a PDF. Carbon steel NEMA 3R/4/12/13 single-door
  • This link opens a PDF. Stainless steel NEMA 3R/4/4X/12/13 single-door
  • This link opens a PDF. Carbon steel NEMA 3R/4/12/13 multi-door
  • This link opens a PDF. Vented carbon steel NEMA 3R single-door 
  • Starting at

    (SCE-20XEL2108LPLG)

    Learn More

    Wiegmann Ultimate Series Single-Door

    Just as the name implies, the Ultimate series offers a full range of features including hidden hinges, flush-fitting doors, multiple latching options, bottom gland plates, and a range of materials, making it an attractive option for virtually any enclosure application.

    Ultimate series disconnect enclosures carry NEMA 4, 4X, 12, and 13 ratings.

    Sizes range from 20 x 22 x 8in to 60 x 38 x 16in.

    • This link opens a PDF. Ultimate™ series carbon steel NEMA 4/12/13
    • This link opens a PDF. Ultimate™ series stainless steel NEMA 4/4X/12/13
    • This link opens a PDF. Ultimate™ series stainless steel NEMA 4/12/13 slope top 

    Starting at

    (N412202208CD)

    Learn More

    Wiegmann SDN Single-Door

    SDN disconnect enclosures are available in carbon steel with NEMA 12 and 13 ratings.

    Sizes range from 20 x 21 x 8in to 60 x 37 x 12in.

    • This link opens a PDF. NEMA 12 and 13 single-door right-flanged disconnect with handle

    Starting at

    (N412202208CD)


    Shop Now