Cookies are not enabled on your browser.
Freestanding disconnect enclosures protect electrical components and allow addition of flange-mounted disconnects. Carbon or stainless steel models in various NEMA ratings are compatible with disconnects and operating mechanisms from various manufacturers.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





Freestanding disconnect enclosures from Hammond Manufacturing, Saginaw, and Wiegmann are available in steel, stainless steel, and fiberglass-reinforced polyester in various types, sizes, and NEMA ratings. These enclosures are designed to house disconnects from manufacturers including Allen-Bradley, ABB Controls, Cutler-Hammer/ Westinghouse, Fuji, General Electric, I-T-E, and Square D.
Hammond free-standing disconnect enclosures are available in carbon steel and stainless steel versions and in single- to four-door configurations.
Hammond disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 72 x 28 x 19in to 90 x 156 x 19in.
Starting at
(1UHD722918FTC)
Enviroline freestanding series disconnect enclosures feature flush-fitting doors with a flange trough collar around the door openings to channel liquids away. Doors can be removed by simply pulling the hinge pin. Easy-to-install swing-out panels mount directly to the hinges.
Doors are secured with a 3-point latching system actuated by 5in or 7in keylocking/padlocking handles.
Saginaw Enviroline series disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 63 x 49 x 13in to 78 x 73 x 25.05in.
Starting at
(SCE-60XEL4912SSST)
SCE series freestanding disconnect enclosures are available in a selection of materials and configurations, including models with external disconnect housings.
Saginaw SCE series disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 72 x 27.50 x 19.05in to 90 x 117.50 x 25.07in.
Starting at
(SCE-72XM2818)
New!
Saginaw NextGen series disconnect enclosures are designed to house a variety of electrical and electronic controls and instruments. These enclosures provide protection from dust, dirt, water and oil, and are extra deep for applications requiring more interior space.
Saginaw NextGen disconnect enclosures carry various NEMA ratings including 3R, 4, 4X, 12, and 13.
Sizes range from 68 x 28 x 18in to 86 x 78 x 24in.
Starting at
(SCE-N68XM2818)
KwikHinge™ disconnect enclosures are available in carbon steel with single-door or double-door configurations. KwikHinge enclosures allow easy removal and re-mounting of enclosure doors.
All KwikHinge disconnect enclosures carry NEMA 3R, 4 and 12 ratings.
Sizes range from 72 x 39 x 18in to 90 x 77 x 24in.
Starting at
(WRD72XM3918FS4)
WA series carbon steel NEMA 12 rated disconnect enclosures are available in one- or two-door configurations.
Sizes range from 72.13 x 27.50 x 19.29in to 90.13 x 78.50 x 21.29in.
Starting at
(WA72XM2718U)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings