Filter Results Clear All
You've selected:
> Enclosures & Racks > Disconnect Enclosures > Add-On Disconnect Enclosures
  •   Shop  
  •   Overview  
Add-On Disconnect Enclosures
Add-On Disconnect Enclosures

Add-on disconnect enclosures are for use with enclosures that require additional protection against Arc Flash. Internally or externally mounted disconnects can be used with environmentally rated enclosures to isolate the main power supply, aiding in achieving compliance with NFPA 70E.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Wall-Mount Disconnect Enclosures
Wall-Mount Disconnect Enclosures
Add-On Disconnect Enclosures
Add-On Disconnect Enclosures
Floor-Mount Disconnect Enclosures
Floor-Mount Disconnect Enclosures
Freestanding Disconnect Enclosures
Freestanding Disconnect Enclosures
Modular Disconnect Enclosure Bays
Modular Disconnect Enclosure Bays
Shop Now

Add-On Disconnect Enclosures

Wall-mount add-on disconnect enclosures from Saginaw are used with enclosures that require additional protection against arc flash. These add-on enclosures are available as Internally or externally mounted disconnects that can be used with environmentally rated enclosures to isolate the main power supply, aiding in achieving compliance with NFPA 70E.

Learn More

Saginaw Internal Mount

Internal mount add-on enclosures mount securely to the subpanel within a larger enclosure. They provide increased protection from exposure to high voltage arc flash and shock hazards, and potentially reduce the PPE level for lower risk components.

Saginaw disconnect enclosures carry a NEMA 1 rating.

Sizes range from 13 x 12 x 6in to 32 x 15 x 9in.

  • This link opens a PDF. Saginaw internal mount


Starting at

(SCE-60AFSD)

Learn More

Saginaw External Mount

External disconnect enclosures bolt to the exterior right-side of a single- or multi-door primary enclosure and conceal the main power supply. Unlike internal mount enclosures, these models don't require any subpanel space and can be easily incorporated into a new system or added to a pre-existing system with variable depth or cable operated disconnects.

Saginaw external mount disconnect enclosures are rated NEMA 3R, 12 and 13.

Sizes range from 34 x 15 x 12in to 34 x 15 x 18in.

This link opens a PDF. Saginaw external mount disconnect enclosures

Starting at

(SCE-EXD12)


Shop Now