Cookies are not enabled on your browser.
Tray-rated networking cables include unshielded Cat5e cables with a moisture, chemical, UV, and flame resistant jacket; Profinet versions support constantly moving applications, with EMI protection and a crush-resistant jacket. Order cables cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Dependable communication between control devices is imperative in industrial automation. Tray rated networking cables support unimpeded transmission of data signals using the selected media. Cables from Quabbin and Helukabel ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
For part listing and specifications, go to Shop Now
DataMax Extreme industrial PROFINET shielded cables include a tinned copper braid shield and an aluminized polyester foil overall shield that efficiently reduce electrical noise.
Starting at
/ ft. (20 ft. min.)
(Q5094-1)
DataMax Extreme industrial Ethernet cable features jackets developed to survive industrial hazards that commercial jackets will not. This cable has a UL Type CMX outdoor rating, meaning it can be installed outside, is resistant to sun and rain, and features additional flame resistance.
Starting at
/ ft. (25 ft. min.)
(Q5941-1)
Helukabel HELUKAT® flexible PROFINET cable is available with jackets that consist of either a cross-linked Flame-Retardent-Non-Corrosive (X-FRNC) that provides excellent thermal stability and oil resistance; a Flame-Retardent-Non-Corrosive (FRNC); or PVC with UL CMG PLTC FT4 AWM 600V approval. These jacket materials allow for reliable data transmission in dynamic or harsh industrial applications while protecting against environmental factors like oil, chemicals, and abrasion.
Starting at
/ ft. (20 ft. min.)
(H802914-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings