Cookies are not enabled on your browser.
Tray-rated cables save installation time and money since they can be installed on cable trays or between the tray and the equipment without metal conduit and/or armor. Available cables support a range of applications. Order cable cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Many times cable trays are used as an alternative to conduit systems and provide a convenient method of routing cables that, unlike conduit, can be easily rerouted if the need arises. Tray rated cables are specifically designed to lay in cable trays, providing quicker installation with a construction that does not require tubing, wire duct, or other cable protection.
Our tray rated cables are organized below according to application.
For part listing and specifications, go to Shop Now
Tray rated drive and motor cables include cables specifically designed to handle the rigors associated with VFD wiring. Servo motor cables are also available to reliably transmit position control signals between a servo drive and motor.
Tray rated general purpose cables cover a wide range of applications including instrumentation and control.
Dependable communication between control devices is imperative in industrial automation. Tray-rated networking cables support unimpeded transmission of data signals using the selected media.
Accurate temperature readings depend heavily on the cable design used for transmission. These tray rated Type J and Type K temperature signal cables are designed and tested to ensure the cable construction does not degrade temperature signals, allowing for precise readings over longer distances.
LUTZE Silflex® 24 VDC flexible control cable is a great choice for low-level DC signals often used with PLC I/O, sensor outputs, and solenoid valve control.
Silflex cable is suitable for both stationary and flexible applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings