Cookies are not enabled on your browser.
Tray-rated drive and motor cables include shielded cables that provide signal and/or power to VFD/servo systems. A servo motor cable designed for servo drive/motor combinations is also available. Order cables cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For part listing and specifications, go to Shop Now
VFD cables are designed to provide the needed grounding, shielding, and insulation to protect against the EMI (electrical noise) generated by motor drives.
Starting at
/ ft. (10 ft. min.)
(H63140-1)
Southwire VFD-SC series VFD / servo cable with signal pair can supply both power and signal in the same jacket, and offers excellent EMI shielding. The shielded 16 AWG signal pair allows this cable to be used with motors and drives requiring brake control or feedback from devices such as temperature or position sensors.
Starting at
/ ft. (20 ft. min.)
(VFD-SC-16-4B-1P-1)
LUTZE SILFLEX® servo motor cable is designed for servo drive and motor combinations where a signal pair for brake control or feedback might be required. The TPE jacket is oil and sunlight resistant and suitable for dry, damp, wet and direct burial locations.
Starting at
/ ft. (20 ft. min.)
(A3161604-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings