Cookies are not enabled on your browser.
LS Electric PHOX EtherCAT-compatible servo systems combine a high-performance servo motor with a DC-powered servo drive to achieve accurate position, velocity, or torque control. DC input power allows power sharing or mobile operation. Size systems based on power/torque required.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
LS Electric PHOX DC servo systems accept a wide variety of control inputs and are suitable for both single-axis use and advanced multi-axis motion control systems.
Servo Drive Features:
Servo Motor Features:
Why Use a Servo?
Servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to lower cost stepping systems, servo systems provide:
EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
For part listing and specifications, go to Shop Now
PHOX Servo Drives:
One 40mm frame motor:
Three 60mm frame motors:
Motor power and encoder cables are available in 3m, 5m, 10m, and 20m lengths in standard and flex-rated versions for continuous flexing applications.
Motors starting at:
(APMC-FAL01AM8N-8-AD)
These accessories are required for interface to the on-board drive I/O (via the CN1 connector):
Optional accessories for LS Electric PHOX DC servo systems include professionally manufactured Safe Torque Off (STO) cables and pre-matched gearboxes for easy mounting to the appropriate servo motor.
Use the gearboxes to increase the available torque or to solve inertia mismatch problems.
The free downloadable DriveCM software enables programming, backup, and troubleshooting options. Link to software can be found on any of the drive component item pages.
Connector components for LS Electric PHOX DC servo systems can be used to create custom cables for encoder feedback, and and STO cables I/O connection. For the most reliable results, utilize the factory-made cables wherever possible. Replacement power connectors are available.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings