AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Motion Control > LS Electric PHOX Eth... > 24-80 VDC Servo Motors, Drives, Motor Cables
  •   Shop  
  •   Overview  
  •    In Depth   
24-80 VDC Servo Motors, Drives, Motor Cables
LS Electric PHOX EtherCAT Servo Motors, Drives and Motor Cables (24-80 VDC)

Need help selecting an LS Electric servo system?
Use our selector tool to configure and order.

LS Electric PHOX servo systems combine a high-performance servo motor with an EtherCAT-compatible 24-80 VDC servo amplifier (drive) to achieve accurate position, velocity, or torque control. Size systems based on power/torque required; add power/feedback cables and I/O breakout module to complete system. Use the Servo System Rating facet (to left) to show only the parts applicable for that power rating.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
24-80 VDC Servo Motors, Drives, Motor Cables
24-80 VDC Servo Motors, Drives, Motor Cables
Servo CN1 I/O Components
Servo CN1 I/O Components
Servo Accessories
Servo Accessories
Servo Connector Components
Servo Connector Components
Shop Now

LS Electric® PHOX EtherCAT Pulse and Indexing DC Servo Systems - Servo Motors and Servo Drives

LS Electric PHOX Servo Family ls electric logo EtherCAT logo

Need help selecting an LS Electric servo system?
Use our selector tool to configure and order

Need an EtherCAT controller?
Learn more about the LS Electric XGB EtherCAT PLC

New!


LS Electric PHOX DC servo systems accept a wide variety of control inputs and are suitable for both single-axis use and advanced multi-axis motion control systems.

  • 4 standard servo systems from 100W to 300W
  • 24-80VDC input power
    • Perfect for mobile applications or when sharing a DC power source between multiple axes
  • Supports multiple control modes:
    • CANopen over EtherCAT (CoE)
    • Pulse train
    • Velocity and torque control (analog or setpoints)
    • Internal indexer
    • External encoder feedback (full closed-loop control)
  • Fully digital with 1kHz velocity loop response
  • 45-day money-back guarantee
  • Two-year warranty

Servo Drive Features:

  • Easy setup and diagnostics via EtherCAT or Drive CM PC-based software
  • Field upgradeable firmware ensures the drive can always be upgraded to the latest operating system
  • Safe Torque Off (STO) eliminates the need for large external contactors for e-stop handling
  • Network control options include:
    • Cyclic Mode - all drives are updated every EtherCAT cycle (~1 millisecond) with position, velocity, or torque setpoints
    • Profile Mode - drives receive target setpoints for each move over EtherCAT
  • Motion capabilities include:
    • All motion parameters are stored, loaded and triggered in the PLC (simplifying your control scheme)
    • Define up to 400 position setpoints (per axis) in the PLC, then trigger those moves over the network
    • Electronic camming (E-Cam) in the PLC - create multiple gear ratios between axes and switch ratios on-the-fly
    • Registration - set up precise registration corrections with sensor input, and automatically correct for inconsistencies or variations in products or processes
    • Flying Shear - a traversing axis tracks the motion of material feed to make cuts on-the-fly, without having to stop or pause production (material flow)
    • Advanced Torque Control - for precise tensioning and winding applications
  • Multiple tuning modes:
    • Off-Line auto tuning (the drive initiates moves while auto-tuning)
    • On-Line auto tuning (an external controller sends move commands during auto-tuning)
    • Manual tuning allows the user to adjust all tuning values
  • Optically isolated digital I/O:
    • 4 configurable digital inputs
    • 4 configurable digital outputs
    • 1 analog input (±5VDC) - use for speed or torque command or limiting
    • 2 analog outputs (±10VDC) can be used for 20+ drive status signals
  • Software-based oscilloscope feature that can monitor a variety of command and status signals, including output speed, torque, power, and more
  • Standard 26-pin DIN-rail mounted break-out kit for the drive's CN1 connector (with screw terminal connections), or 26-pin cables with flying leads

Servo Motor Features:

  • One 40mm frame model:
    • 100W
    • Low inertia
    • Speeds up to 3,000 rpm
  • Three 60mm frame models:
    • 100W, 200W, & 300W
    • Low inertia
    • Speeds up to 3,000 rpm
  • Permanent magnet motors
  • Keyed drive shafts support clamp-on style couplings or key-style couplings
  • Integrated absolute encoder with 18-bit (40mm frame) or 19-bit (60mm frame) resolution (262,144 or 524,288 pulses per revolution)
  • Optional 24 VDC spring-set holding brakes (8N2 & MK2 motors)
  • Standard hook-up cables for motor power, encoder, and brake in standard or flex-rated lengths of 3, 5, 10, and 20m

Drives starting at
$477.00
(PHOX-03-080NS-AD)

Motors starting at
$294.00
(APMC-FAL01AM8N-8-AD)

This link opens a PDF. LS Electric PHOX Servo Systems Overview

Why Use a Servo?

Servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to lower cost stepping systems, servo systems provide:

  • More torque at higher speeds (up to 3,000 rpm)
  • Higher response with closed-loop control (high hit rate without stalling or lost position)

EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.

Servo Motors, Drives, Motor Cables

PHOX Servo Drives:

  • Two servo drive sizes: 3A and 6A
  • Drives accept 24-80VDC input power
  • Drives allow multiple control modes (including EtherCAT)

One 40mm frame motor:

  • 100W
  • Low interia
  • Speed up to 3000rpm

Three 60mm frame motors:

  • 100W, 200W, and 300W
  • Low interia
  • Speed up to 3000rpm

Motor power and encoder cables are available in 3m, 5m, 10m, and 20m lengths in standard and flex-rated versions for continuous flexing applications.

Drives starting at:
$477.00
(PHOX-03-080NS-AD)

Motors starting at:
$294.00
(APMC-FAL01AM8N-8-AD)

CN1 I/O Components

These accessories are required for interface to the on-board drive I/O (via the CN1 connector):

  • The 26-pin DIN-rail mount terminal block interfaces to all the drive I/O signals
  • Choose from 4 cable lengths to locate the DIN-rail mount version
  • A 26-pin to pigtail cable is also available to interface the I/O signals.

Accessories

Optional accessories for LS Electric PHOX DC servo systems include professionally manufactured Safe Torque Off (STO) cables and pre-matched gearboxes for easy mounting to the appropriate servo motor.

Use the gearboxes to increase the available torque or to solve inertia mismatch problems.

The free downloadable DriveCM software enables programming, backup, and troubleshooting options. Link to software can be found on any of the drive component item pages.

Servo Connector Components

Connector components for LS Electric PHOX DC servo systems can be used to create custom cables for encoder feedback, and and STO cables I/O connection. For the most reliable results, utilize the factory-made cables wherever possible. Replacement power connectors are available.


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info