LS Electric L7P servo systems combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque control. Three-phase systems to 7.5kW and single-phase operation up to 2.2kW offer automatic tuning, a built-in indexer and an absolute encoder. Select system size based on power/torque requirements. Add power and feedback cables plus an I/O breakout module for a complete system.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
LS Electric L7P intermediate servo systems provide the same great features as the L7C basic series, but with more motor and input power options to meet a wider range of applications.
LS Electric L7P servo drives start at
$393.00
(L7PA004U-AD)
LS Electric L7P servo motors start at
$273.00
(APMC-FBL01AMK-AD)
Servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to lower cost stepping systems, servo systems provide:
Need more features? If you need more advanced features or high torque output - please check out our SureServo2 servo systems with a much more extensive feature set AND motor output power up to 15kW.
Want an even better price on a basic servo system? Please check out our LS Electric L7C series. L7C systems range from 100W to 1kW with single-phase 230 VAC input power.
Motor power and encoder cables are available in 3m, 5m, 10m, and 20m lengths in standard and flex-rated versions for continuous flexing applications.
Motor power and encoder cables are available in 3m, 5m, 10m, and 20m lengths in standard and flex-rated versions for continuous flexing applications.
These accessories are required for interface to the on-board drive I/O (via the CN1 connector):
Optional accessories for LS Electric L7P servo systems include braking resistors, EMI input filters, and a set of pre-matched gearboxes for easy mounting to the appropriate servo motor.
Use the gearboxes to increase the available torque or to solve inertia mismatch problems.
The free downloadable Drive CM software enables programming, backup, and troubleshooting options. Link to software can be found on any of the drive component item pages.
Connector components for LS Electric L7P servo systems can be used to create custom cables for encoder feedback, and the I/O connection. For the most reliable results, utilize the factory-made cables wherever possible. A replacement power connector for the drive is also available.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings