Potable water process (pipeline) solenoid valves provide bi-state flow control for drinking water and food/beverage applications. These valves are available in low lead brass, stainless steel or Nylon bodies. Accessories include replacement coils, and repair or rebuild kits.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
With potable water applications, measures must be taken to ensure the water remains clean and free of toxins as it travels from source to outlet through the many pipes and valves it comes in contact with. National Sanitation Foundation (NSF) approved potable water valves are available and are certified to provide flow control without the use of materials that can contaminate drinking water.
For part listings and specifications, go to Shop Now
NSF certified potable water solenoid valves are available with a direct-acting or piloted-diaphragm operator (depending on series), thermoplastic or stainless steel bodies, and NPT ports up to 2 inches.
Potable water solenoid valves are available with low lead brass or nylon bodies, are diaphragm operated, and are available in a range of port sizes and solenoid voltages. Replacement solenoid coils are available with various voltage options.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings