Table lifting systems provide an affordable solution for adding electrically-controlled ergonomic height adjustability to operator controlled equipment or workstations. Lifting columns are sold individually or in convenient kits, and work well with SureFrame 15 series and 40 series T-slotted rails.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Many industrial systems depend on human interaction to function properly. Ensuring these systems allow for adjustments so the operator can perform their duties with utmost safety and comfort is imperative to keeping the system up and running. The Ergoswiss SQ series lifting system uses electrically-driven columns that allow the operator to reposition the height of the worktable, conveyor, etc. to meet their specific requirements. Each lifting column features an enclosed motor and screw drive to perform the needed height adjustments. Raise or lower equipment with simple pushbutton controls and save the preferred position(s) in the controller using the 3 memory settings.
For part listings and specifications, go to Shop Now
Lifting system kits include all components needed to install a complete lifting system including controller, four spindle lifting columns, leveling feet, memory module, and power cable.
Lifting system components can be purchased separately to build, augment, or maintain a customized lifting system and include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings