T-slotted rails for structural framing offer a flexible yet durable method of building modular structures. Rails are offered in standard dimensions; assembly hardware includes fastening and joining components, and floor, door, and panel elements; lifting systems allow for easy height adjustments.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
T-slotted rail structures are commonly seen in just about every industry imaginable. Because the structures built with these components are economical, lightweight and modular, they have become a popular choice when building a temporary or even a more permanent structure. Uses of these components include barcode scanner tunnels above conveyors, label applicator machine stands, inline weigh scale structures, and wherever a custom structure is needed. SureFrame T-slotted aluminum rails in popular profile sizes are ordered in your specified cut-to-length sections so there is little waste. We also offer a full selection of assembly hardware for T-slotted rail systems, which includes T-nuts, fasteners, connecting components, joining plates and brackets, as well as floor, door and panel elements. SureFrame T-slotted rails, along with the assembly hardware components offered, are compatible with many other brands.
Device mounting systems pair perfectly with SureFrame structures and provide convenient mounting assemblies for devices such as cameras, lights, and sensors. Purchase individual components or mounting kits that include everything needed to install a device mounting system.
Table lifting systems easily attach to select SureFrame series rails and provide on-demand height adjustments of workstations, preventing injury to personnel by allowing a more comfortable working posture.
SureFrame T-slotted aluminum rails are available in the most popular profiles and dimensions. T-slotted rails are ordered in your custom cut-to-length sections for maximum flexibility and minimum waste, and they are compatible with many other brands of rails and hardware.
Available series (referenced by minimum size increments) include:
Table lifting systems provide an affordable solution for adding electrically-controlled ergonomic height adjustability to operator controlled equipment or workstations. Lifting columns are sold individually or in convenient kits and work well with SureFrame 15 series and 40 series T-slotted rails.
T-slotted nuts for structural rail systems are inserted into the rail slot to provide a threaded fastening point on the side of the rail. Components are available in silver and/or black, depending on model.
Fasteners for T-slotted structural rail systems allow rails to be connected to T-slotted nuts. Components are available in silver and/or black, depending on model.
Connecting components for T-slotted rail systems are used to join rails together. Available components include:
Joining plates for T-slotted rail systems are used to join rails together in a variety of ways, as well as provide stabilization. Components are available in silver and/or back, depending on model.
Brackets for T-slotted rail systems are used to connect rails together and stabilize joints. Components are available in silver and/or black, depending on model.
Bases for T-slotted rail systems are used as stationary elements on which the structure is mounted. Components are available in silver and/or black, depending on model.
Casters for T-slotted rail systems are used as moving elements on which the structure is mounted. Components are available in silver, silver/gray, and/or off-white, depending on model.
Hinges for T-slotted rail systems connect moveable panels or doors to a T-slot rail. Components are available in silver, silver/gray, and/or off-white, depending on model.
Panel and door components for T-slotted rail systems offer opening/closing mechanisms. Components are available in silver, silver/gray, and/or off-white, depending on model.
Wire management components for T-slotted rail systems allow associated wires and cables to be routed and mounted safely away from personnel. Components are available in silver, silver/gray, and/or off-white, depending on model.
Sliders and rollers for T-slotted rail systems allow smooth horizontal movement of sections or panels. Components are available in white, black, white/silver and/or black/silver, depending on model.
Workstation components for T-slotted rail systems allow PC monitors and workstation peripherals to be mounted near the equipment.
An assortment of miscellaneous accessories to help complete installation for T-slotted rail systems include:
Device mounting systems are assembled using available components and can be configured to mount vision cameras, lights, sensors, scanners and other devices. They allow for precise adjustment and ease of equipment installation.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings