Regulated and unregulated open-frame linear power supplies are available with outputs up to 75 VDC @ 6.6A. These simple power supplies feature a clean DC output with low output noise and ripple. Select models offer multiple output voltage options, and many are suitable for stepper applications.