Filter Results Clear All
You've selected:
> Power Products (Electrical) > DC Power Supplies > DIN Rail Mount
  •   Shop  
  •   Overview  
DIN Rail Mount
DIN Rail Mount DC Power Supplies

DIN-rail mounted switching power supplies provide dependable DC power in cost-effective multi-phase universal or 1-, 2-, or 3-phase units. These power supplies offer a wide range of capabilities, from simple power conversion to super-high efficiency operation and hazardous location ratings.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
DIN Rail Mount
DIN Rail Mount
Rugged Machine Mount
Rugged Machine Mount
Encapsulated Chassis Mount
Encapsulated Chassis Mount
Enclosed Chassis Mount
Enclosed Chassis Mount
Open Frame
Open Frame
Specialty Modules
Specialty Modules
Linear Power Supplies
Linear Power Supplies
DC Power Supplies Accessories
DC Power Supplies Accessories
Shop Now

DIN Rail Mount

DIN rail mounted power supplies from well-known brands such as BLOCK, WAGO, RECOM Power, and LUTZE, as well as our own AchieVe and RHINO brands, are designed to easily mount in control panels using 35mm DIN rail. Standard, compact, and performance power supplies range from basic units to models designed for hazardous applications.

For part listing and specifications, go to Shop Now

Learn More

AchieVe PSA Series Power Supplies

AchieVe PSA series value power supplies offer prices well below the competition and are ideal for price-sensitive users who require basic yet reliable power output for general industrial applications. Their overcurrent protection is designed to operate in constant current mode, making the PSA series suitable for inductive and capacitive loads.

  • 75, 120, 240, or 480W models
  • Universal 85-264 VAC/120-375 VDC input voltage
  • 12, 24, or 48 VDC adjustable output options
  • Up to 90% efficiency
  • Plastic or aluminum housings (depending on model)

Starting at

(PSA-24-75)

Learn More

BLOCK PM Series Mini Power Supplies

BLOCK PM series mini power supplies offer performance and reliability without the higher cost of full-featured power supplies. These robust power supplies feature a compact form factor, excellent transient voltage protection, and are adaptable for a wide range of applications.

  • 24 to 96W models
  • 12 or 24 VDC adjustable outputs
  • Universal 85-264 VAC/120-372 VDC input voltage
  • Up to 89% efficiency
  • Rugged thermoplastic housing
  • Tool-free spring clamp wiring
  • Built-in DC OK relay and LED indicator
  • Select models are NEC Class 2 compliant
  • IP20 finger-safe protection rating

Starting at

(PM-0124-010-0)

Learn More

LUTZE Compact Series

LUTZE Compact series power supplies offer smaller sizes than the industry standard but still provide supreme efficiency using advanced digital technology. These space-saving units feature high inrush power capability and long-lasting operation.

  • 120, 240, 480, or 960W models (depending on series)
  • Compact footprint fits tightly spaced applications
  • Models with status indicator and output relay for remote monitoring
  • Aluminum housing
  • IP20 rating
  • 24 VDC output
  • ECO series are low-cost single-phase models with a 91% power conversion efficiency and adjustable output voltage
  • Ultra series are single-phase super compact units with a 50% smaller size than standard power supplies
  • 3-phase series supplies provide an integrated power boost function and a remote ON/OFF feature to significantly reduce energy consumption
  • Universal series power supplies provide the flexibility of 1-, 2-, or 3-phase inputs, allowing them to be used in many applications

Starting at

(CPSB1-120-24E)

Learn More

RECOM RACPRO1 Series Power Supplies

New!


The slim RACPRO1 series 3-phase power supplies are a highly reliable, low-cost solution for demanding industrial automation and renewable energy applications. The unique 25-degree push-in connectors allows quick and easy tool-less installation or replacement.

  • Rugged polycarbonate/aluminum housing
  • Active inrush current limitation
  • Thermal power bonus 120%/45°C
  • T240/24 model provides 24 VDC @ 10A/240W (adjustable) with a nominal input of 480 VAC
  • T480 models provide 24 VDC @ 20A/480W, or 48 VDC @ 10A/480W, adjustable outputs, 480 VAC nominal input
  • T960 models provide 24 VDC @ 40A/960W, or 48 VDC @ 20A/960W, adjustable outputs, 480 VAC nominal input
  • T480/T960 models include selectable settings for power boost, parallel share, or charging modes
  • T480/T960 models include a load LED display showing actual and target current of rated output

Starting at

(RACPRO1-T240/24)

Learn More

RHINO

RHINO switching power supplies provide dependable DC power in easily mounted plastic or metal housings for a variety of applications. These affordable power supplies offer performance and reliability without the higher cost of full-featured power supplies.

  • Units with outputs up to 40A/960W
  • 120, 240, or 120/240 VAC, or 120-375 VDC single-phase input voltage options
  • 480 VAC three-phase input voltage models
  • 5, 12, 24, or 48 VDC fixed, or 24-28 VDC adjustable output voltage options
  • PSL series low-profile power supplies are NEC Class 2 compliant
  • PSV series value-line power supplies are cost-effective models that offer a wide operating temperature range
  • PSR series high-efficiency power supplies offer an ultra-slim design in a rugged aluminum housing

Starting at

(PSL-12-010)

Learn More

RHINO Select Standard

RHINO SELECT switching power supplies offer reliable DC power with form factors and functions that support special applications including hazardous location or space-limited installations, and those requiring adjustable outputs.

  • Units with outputs up to 40A/960W
  • 120-240, or 480 VAC, or 85-375 VDC input voltage options
  • 5, 12, 24, or 48 VDC output voltage options
  • PSB-S series low-cost, high-performance power supplies
  • PSC series low-profile, NEC Class 2 compliant, with plastic case
  • PSM series slim-line with metal case made to withstand harsh industrial environments
  • PSP series slim-line with plastic case provide tightly regulated output voltage for sensitive loads in industrial environments

Starting at

(PSB24-060S-P)

Learn More

RHINO Pro Performance

RHINO PRO high-performance switching power supplies provide reliable DC power with advanced features such as Power Boost and super-high efficiency.

  • Units with outputs up to 40A/960W
  • 120, 240, 120/240, or 480 VAC, or 110-300 VDC input voltage options
  • 12, 24, or 48 VDC output voltage options
  • PSH series power supplies offer best-in-class efficiencies and temperature performance range
  • PSN series versatile switching power supplies with Advanced Power Boost include compliance with the harmonic current standard
  • PSD series switching power supplies with LED display & Advanced Power Boost include an LCD display
  • PSRP series switching power supplies offer a sleek, space-saving design with push-in type connectors and a rugged aluminum housing

Starting at

(PSN24-080)

Learn More

WAGO Eco2 Series Power Supplies

Newest Additions!

  • More WAGO Eco2 series power supplies

WAGO Eco2 series power supplies offer performance and value, featuring high efficiency and a compact, space-saving design ideal for space-limited applications. Push-in connections and WAGO levers make wiring quick, easy, and tool-free. These economical units provide reliable performance and long service life for a variety of applications such as industrial automation, building management systems, machine control, and robotics.

  • 30, 60, 120, or 240W models
  • Universal 90-264 VAC input voltage
  • 24 VDC adjustable output
  • Up to 90% efficiency
  • Metal or plastic housings
  • Simple-to-use connection technology, with push-in termination and tool-free lever operation
  • Built-in DC OK relay and LED indicator
  • UL approved for Class 1, Div 2 hazardous locations

Starting at

(2687-2142)

Learn More

WAGO Pro2 Power Supplies

WAGO Pro2 series performance power supplies are compact switched-mode power supplies with intelligent load management features that ensure reliable and fail-safe DC power.

  • Units with outputs up to 40A/960W
  • 120, 220, 240, or 480 VAC input voltage options
  • 12, 24, or 48 VDC output voltage options
  • Single- and three-phase models
  • TopBoost provides a 600% current pulse for 15 milliseconds, which safely trips downstream circuit breakers, dropping out problem circuits with high overload or short-circuit conditions
  • PowerBoost allows 150% output current for five seconds to reliably power high in-rush loads
  • Electronic circuit breaker built in - no need to purchase separately
  • Configurable digital signal input and output, optical status indication, function keys
  • Free configuration and monitoring software
  • Suitable for parallel and series operation

Starting at

(2787-2144)


Shop Now