Open core control transformers are a practical low-cost option for high-inrush applications, such as contactors or solenoid valves, that require reliable output voltage stability. This inrush current caused by these inductive loads has no adverse effect on the transformer.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Control transformers offer a cost-effective means of stepping down voltage in order to power low-voltage control devices. Open core control transformers provide a ventilated solution with reliable output voltage stability for high inrush applications. Typical loads for open core and coil transformers include lighting, HVAC circuits, signal and alarm systems, motor control circuits, machine tools, and circuit isolation.
For part listings and specifications, go to Shop Now
HPS (Hammond Power Solutions) Spartan open core control transformers offer an efficient and economical solution, ideally suited for general-purpose, industrial, and light-duty load applications where lower inrush and less demanding environmental protections are required.
Starting at
$46.00
(SP50MQMJ)
Murrelektronik open core control transformers provide a flexible solution for adapting a wide range of input voltages. Their universal input provides eleven different voltage options from 208 to 550 VAC that are easily configurable using simple quick-connect jumpers. These versatile transformers offer time and cost savings by allowing OEMs and system integrators to standardize on a single model for a variety of applications.
Starting at
$85.00
(86143)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings