The NITRA Pneumatic Automation Link (PAL) series is an electro-pneumatic system that can include electrical I/O or pneumatic valves or both. A system can be controlled by an Ethernet/IP master or direct wiring (for exclusively pneumatic valves). Assemblies are rated for IP65 and are intended to be machine mounted. Power, I/O and network connections are made via standard connectors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
The Pneumatic Automation Link electro-pneumatic system can be used as a field I/O system with electrical I/O, pneumatic valves, or both. For systems with electrical I/O, an Ethernet/IP slave bus coupler allows the system to be controlled remotely via an Ethernet/IP master; a bus expansion coupler allows the system's installation to be physically split up into parts while only using one connection to the master.
A variety of electrical I/O modules are available for this flexible field I/O system.
PAL I/O components start at
$276.00
(PAL-S01)
The Pneumatic Automation Link (PAL) bus couplers allow PAL I/O systems to be controlled via an Ethernet/IP master. A bus expansion coupler allows the PAL system to support multiple local I/O locations.
I/O modules for the NITRA PAL electro-pneumatic system include discrete DC I/O modules, analog I/O modules, and a temperature input module.
Several end plates are available for the I/O side of a PAL electro-pneumatic system. These include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings