I/O modules for the NITRA PAL electro-pneumatic system include discrete DC input and output modules available with up to 16 points, configurable for PNP or NPN wiring. Analog input modules support various current and voltage ranges; a temperature input module supports RTD or thermocouple signals.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
The Pneumatic Automation Link electro-pneumatic system can be used as a field I/O system with electrical I/O, pneumatic valves, or both. For systems with electrical I/O, an Ethernet/IP slave bus coupler allows the system to be controlled remotely via an Ethernet/IP master; a bus expansion coupler allows the system's installation to be physically split up into parts while only using one connection to the master.
A variety of electrical I/O modules are available for this flexible field I/O system.
PAL I/O components start at
$276.00
(PAL-S01)
The Pneumatic Automation Link (PAL) bus couplers allow PAL I/O systems to be controlled via an Ethernet/IP master. A bus expansion coupler allows the PAL system to support multiple local I/O locations.
I/O modules for the NITRA PAL electro-pneumatic system include discrete DC I/O modules, analog I/O modules, and a temperature input module.
Several end plates are available for the I/O side of a PAL electro-pneumatic system. These include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings